(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sealer (For Sterilization Packs)

Sealer (For Sterilization Packs)

Standard Unit Price:
SGD 7.20-
Days to Ship :
8 Day(s) or more

[Features]
· The color of the lamp changes to signal when work is complete.
· By mounting a cutter assembly (sold separately), it can also be used with a roll bag.
· The seal guide (sold separately) is used to keep a fixed flange width (8 mm).

Basic Specifications

  • Features
    For sterilization bags
Part Number

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Product Type

Refine by

  • Desktop Sealer
  • Option for sealers
  • Clear
Specifications

Refine by

  • For welding only
  • Clear
Sealing width(mm)

Refine by

  • 5
  • Clear
Sealing length(mm)

Refine by

  • 200
  • Clear
Power Consumption(W)

Refine by

  • 500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Desktop Sealer
For welding only
5
200
500
8 Day(s)
SGD 879.60

Part Number : 8-9125-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 879.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Sealing width(mm)
    5
  • Sealing length(mm)
    200
  • Power Consumption(W)
    500
  • Other
    -
  • Weight(kg)
    4.3
  • Details Type
    Main Body
  • Sealing ability(mm)
    ~0.4
  • Main Body Size(mm)
    100×400×250
  • Manufacturer Product Name
    Sealer for sterilization bag FV803-01
  • Manufacturer Model Number
    FV803-01
  • Power Supply
    AC100V(50/60Hz)
  • Features
    For sterilization bags
  • Set Content
    Main body (heater for welding incorporated), Heater for exchange (for welding), BOX driver
1 pc.
Option for sealers
-
-
-
-
8 Day(s)
SGD 7.20

Part Number : 8-9125-16
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for sealers
  • Specifications
    -
  • Sealing width(mm)
    -
  • Sealing length(mm)
    -
  • Power Consumption(W)
    -
  • Other
    Option
  • Weight(kg)
    -
  • Details Type
    Crimp Pad x 1
  • Sealing ability(mm)
    -
  • Main Body Size(mm)
    -
  • Manufacturer Product Name
    Replacement parts (for FV803-01) A1545
  • Manufacturer Model Number
    A1545
  • Power Supply
    -
  • Features
    For sterilization bags
  • Set Content
    -
1 pc.
Option for sealers
-
-
-
-
21 Day(s)
SGD 122.62

Part Number : 8-9125-17
Days to Ship 21 Day(s)
Standard Unit Price SGD 122.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for sealers
  • Specifications
    -
  • Sealing width(mm)
    -
  • Sealing length(mm)
    -
  • Power Consumption(W)
    -
  • Other
    Option
  • Weight(kg)
    -
  • Details Type
    Cutter Assembly
  • Sealing ability(mm)
    -
  • Main Body Size(mm)
    -
  • Manufacturer Product Name
    Replacement parts (for FV803-01) B3351
  • Manufacturer Model Number
    B3351
  • Power Supply
    -
  • Features
    For sterilization bags
  • Set Content
    -
1 pc.
Option for sealers
-
-
-
-
21 Day(s)
SGD 27.00

Part Number : 8-9125-18
Days to Ship 21 Day(s)
Standard Unit Price SGD 27.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for sealers
  • Specifications
    -
  • Sealing width(mm)
    -
  • Sealing length(mm)
    -
  • Power Consumption(W)
    -
  • Other
    Option
  • Weight(kg)
    -
  • Details Type
    Sealing guide
  • Sealing ability(mm)
    -
  • Main Body Size(mm)
    -
  • Manufacturer Product Name
    Replacement parts (for FV803-01) B3352
  • Manufacturer Model Number
    B3352
  • Power Supply
    -
  • Features
    For sterilization bags
  • Set Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)