(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Flower Type Carrier For Washing

Flower Type Carrier For Washing

Standard Unit Price:
SGD 103.40-
Days to Ship :
10 Day(s)

A flower-shaped carrier that can efficiently clean large quantities of small-diameter wafers at once.
[Features]
· Disc-shaped wafer carrier that can be easily washed in a container such as a beaker.
· Material for the body is PFA (fluororesin), while the dedicated handle is PTFE (tetrafluoroethylene).
[Applications]
· It is ideal for applications cleaning/drying small diameter wafers.

Basic Specifications

Details

Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • φ9×225
  • φ86×21
  • φ102×25
  • Clear
Material

Refine by

  • PFA (Fluororesin)
  • PTFE (Tetrafluoroethylene)
  • Clear
Manufacturer Product Name

Refine by

  • Washing Flower Carrier Dedicated Handle
  • Washing Flower Carrier Medium
  • Washing Flower Carrier Small
  • Clear
Manufacturer Model

Refine by

  • Dedicated handle
  • Medium
  • Small
  • Clear
Groove Pitch

Refine by

  • 15°
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
φ86×21
PFA (Fluororesin)
Washing Flower Carrier Small
Small
15°
10 Day(s)
SGD 185.50

Part Number : 2-067-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 185.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    φ86×21
  • Material
    PFA (Fluororesin)
  • Manufacturer Product Name
    Washing Flower Carrier Small
  • Manufacturer Model
    Small
  • Groove Pitch
    15°
  • Compatible Wafer Diameter(mm)
    20–27
  • Storable quantity(sheet)
    24
1 pc.
φ102×25
PFA (Fluororesin)
Washing Flower Carrier Medium
Medium
15°
10 Day(s)
SGD 182.50

Part Number : 2-067-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 182.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    φ102×25
  • Material
    PFA (Fluororesin)
  • Manufacturer Product Name
    Washing Flower Carrier Medium
  • Manufacturer Model
    Medium
  • Groove Pitch
    15°
  • Compatible Wafer Diameter(mm)
    27~35
  • Storable quantity(sheet)
    24
1 pc.
φ9×225
PTFE (Tetrafluoroethylene)
Washing Flower Carrier Dedicated Handle
Dedicated handle
-
10 Day(s)
SGD 103.40

Part Number : 2-067-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 103.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    φ9×225
  • Material
    PTFE (Tetrafluoroethylene)
  • Manufacturer Product Name
    Washing Flower Carrier Dedicated Handle
  • Manufacturer Model
    Dedicated handle
  • Groove Pitch
    -
  • Compatible Wafer Diameter(mm)
    -
  • Storable quantity(sheet)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Flower Carrier That Can Efficiently Wash Small-Diameter Wafers

Disc-shaped, and can be easily cleaned using a beaker, etc.* Small (when dedicated handle is mounted), medium, large

Disc-shaped, and can be easily cleaned using a beaker etc.
* Small (when dedicated handle is mounted), medium, large

Product Range Of Flower Carrier For Washing

Part No.Model NumberCompatible Wafer Diameters (ø mm)Storage QuantityGroove Pitch
2-067-01Small20 to 2724 pcs.15°
2-067-02Medium27 to 3524 pcs.15°
2-067-03Large35 to 5048 pcs.7.5°
2-067-11Dedicated handle---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)