(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Incubator Plate (Front Lab)

Incubator Plate (Front Lab)

Standard Unit Price:
SGD 1,711.50
Days to Ship :
8 Day(s)

[Features]
· It is easy to check the current temperature, the set temperature, and so on, using an easy-to-set LCD display.
· As it heats from both above and below, it can heat evenly.
· Compact type so that laboratory bench space can be used effectively.
· It is equipped with a countdown (timing) function which gives an alarm notification after the set time has elapsed.
· Can be used widely for cultures, all kinds of pre-processing/reactions, sample regulation, etc.

Basic Specifications

  • Product Type
    Culture equipment
  • Settable Temperature(°C)
    Room Temperature +5-70°C
  • External Dimensions(mm)
    280×270×140
  • Power Supply(V)
    100-240 VAC 50/60 Hz (AC adapter included)
  • Weight(g)
    4000
  • Manufacturer Product Name
    Block Bath for Plate MyBL-P2
  • Manufacturer Model Number
    MyBL-P2
  • Temperature Distribution Accuracy
    ±0.5°C or less
  • Temperature Control System
    PID Control
  • Specification details
    Compatible with SBS Standard Plate
  • Alarm Time Setting Range
    1 min. - 99 h 59 min.
  • Number Of Microplates Installable
    2 pcs.
  • Temperature Rise Time
    25 Min. or Less (20°C -> 70°C)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 1,711.50

Part Number : 1-2932-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,711.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Culture equipment
  • Settable Temperature(°C)
    Room Temperature +5-70°C
  • External Dimensions(mm)
    280×270×140
  • Power Supply(V)
    100-240 VAC 50/60 Hz (AC adapter included)
  • Weight(g)
    4000
  • Manufacturer Product Name
    Block Bath for Plate MyBL-P2
  • Manufacturer Model Number
    MyBL-P2
  • Temperature Distribution Accuracy
    ±0.5°C or less
  • Temperature Control System
    PID Control
  • Specification details
    Compatible with SBS Standard Plate
  • Alarm Time Setting Range
    1 min. - 99 h 59 min.
  • Number Of Microplates Installable
    2 pcs.
  • Temperature Rise Time
    25 Min. or Less (20°C -> 70°C)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)