(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Plastic Cabinet (Guliver)

Plastic Cabinet (Guliver)

Standard Unit Price:
SGD 400.50-
Days to Ship :
8 Day(s) or more

[Features]
· A functional and stylish cabinet.
· The tall multi type can be folded in the center of the shelf.
· Comes with a key mounting hook on the door (keys are sold separately).

Basic Specifications

  • Product Type
    Other
  • Key
    No Key
  • Specifications
    Dust-proof and waterproof standard IP43. With adjuster.
  • Material
    Body: PP (Polypropylene), Hinge: Stainless steel (SUS403)
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Lower / Double Door
  • Tall Double Door
  • Tall Multi-space Double Door
  • Clear
Size(mm)

Refine by

  • 800×440×1000
  • 800×440×1820
  • Clear
Weight(kg)

Refine by

  • Approx. 10
  • Approx. 16
  • Clear
Manufacturer Product Name

Refine by

  • Plastic Cabinet 9750000
  • Plastic Cabinet 9750000 Pre-assembled
  • Plastic Cabinet 9751000
  • Plastic Cabinet 9751000 Pre-assembled
  • Plastic Cabinet 9752000
  • Clear
Manufacturer Model Number

Refine by

  • 9750000 046202
  • 9750000 046202 Assembled
  • 9751000 046202
  • 9751000 046202 Assembled
  • 9752000 046202
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Lower / Double Door
800×440×1000
Approx. 10
Plastic Cabinet 9752000
9752000 046202
8 Day(s)
SGD 400.50

Part Number : 3-1614-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 400.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Key
    No Key
  • Details Type
    Lower / Double Door
  • Size(mm)
    800×440×1000
  • Specifications
    Dust-proof and waterproof standard IP43. With adjuster.
  • Weight(kg)
    Approx. 10
  • Manufacturer Product Name
    Plastic Cabinet 9752000
  • Manufacturer Model Number
    9752000 046202
  • Material
    Body: PP (Polypropylene), Hinge: Stainless steel (SUS403)
  • Shelf Board Load Capacity(kg)
    30
1 unit
Tall Double Door
800×440×1820
Approx. 16
Plastic Cabinet 9750000
9750000 046202
8 Day(s)
SGD 643.40

Part Number : 3-1614-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 643.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Key
    No Key
  • Details Type
    Tall Double Door
  • Size(mm)
    800×440×1820
  • Specifications
    Dust-proof and waterproof standard IP43. With adjuster.
  • Weight(kg)
    Approx. 16
  • Manufacturer Product Name
    Plastic Cabinet 9750000
  • Manufacturer Model Number
    9750000 046202
  • Material
    Body: PP (Polypropylene), Hinge: Stainless steel (SUS403)
  • Shelf Board Load Capacity(kg)
    30
1 unit
Tall Multi-space Double Door
800×440×1820
Approx. 16
Plastic Cabinet 9751000
9751000 046202
10 Day(s)
SGD 689.40

Part Number : 3-1614-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 689.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Key
    No Key
  • Details Type
    Tall Multi-space Double Door
  • Size(mm)
    800×440×1820
  • Specifications
    Dust-proof and waterproof standard IP43. With adjuster.
  • Weight(kg)
    Approx. 16
  • Manufacturer Product Name
    Plastic Cabinet 9751000
  • Manufacturer Model Number
    9751000 046202
  • Material
    Body: PP (Polypropylene), Hinge: Stainless steel (SUS403)
  • Shelf Board Load Capacity(kg)
    30 (Tall Multi-Space Type Center When Folded: 15)
1 unit
Tall Double Door
800×440×1820
Approx. 16
Plastic Cabinet 9750000 Pre-assembled
9750000 046202 Assembled
10 Day(s)
SGD 708.10

Part Number : 3-1614-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 708.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Key
    No Key
  • Details Type
    Tall Double Door
  • Size(mm)
    800×440×1820
  • Specifications
    Dust-proof and waterproof standard IP43. With adjuster.
  • Weight(kg)
    Approx. 16
  • Manufacturer Product Name
    Plastic Cabinet 9750000 Pre-assembled
  • Manufacturer Model Number
    9750000 046202 Assembled
  • Material
    Body: PP (Polypropylene), Hinge: Stainless steel (SUS403)
  • Shelf Board Load Capacity(kg)
    30
1 unit
Tall Multi-space Double Door
800×440×1820
Approx. 16
Plastic Cabinet 9751000 Pre-assembled
9751000 046202 Assembled
10 Day(s)
SGD 883.10

Part Number : 3-1614-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 883.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Key
    No Key
  • Details Type
    Tall Multi-space Double Door
  • Size(mm)
    800×440×1820
  • Specifications
    Dust-proof and waterproof standard IP43. With adjuster.
  • Weight(kg)
    Approx. 16
  • Manufacturer Product Name
    Plastic Cabinet 9751000 Pre-assembled
  • Manufacturer Model Number
    9751000 046202 Assembled
  • Material
    Body: PP (Polypropylene), Hinge: Stainless steel (SUS403)
  • Shelf Board Load Capacity(kg)
    30 (Tall Multi-Space Type Center When Folded: 15)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)