(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Storage Carrier for 18 L Drums

Storage Carrier for 18 L Drums

Standard Unit Price:
SGD 321.10-
Days to Ship :
8 Day(s)

[Features]
· A hand truck with a handy funnel for using 18 L cans as waste liquid containers.
· A base with casters, used for storing 18 L cans.
· Since the supplied funnel has a lid made of stainless steel, it prevents the diffusion of offensive odors.

Basic Specifications

  • Product Type
    Drum cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    50 (with Diagonal Stoppers)
  • Material
    Melamine Resin Baked Finish
  • Capacity
    1 Set
Part Number
Capacity

Refine by

  • 1 Set
  • Clear
Size(mm)

Refine by

  • 280×280×120
  • 520×280×120
  • 1000×280×120
  • Clear
Manufacturer Product Name

Refine by

  • Storage Carrier for 18 L Drums WF-4T
  • Storage Carrier for 18 L Drums WF-2T
  • Storage Carrier for 18 L Drums WF-1T
  • Clear
Part Number

Refine by

  • WF-4T
  • WF-2T
  • WF-1T
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
280×280×120
Storage Carrier for 18 L Drums WF-1T
WF-1T
8 Day(s)
SGD 321.10

Part Number : 2-726-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 321.10
Quantity 1 Set

Specificationtitle

  • Product Type
    Drum cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    280×280×120
  • Caster Diameter(mm)
    50 (with Diagonal Stoppers)
  • Manufacturer Product Name
    Storage Carrier for 18 L Drums WF-1T
  • Part Number
    WF-1T
  • Specifications
    18 L metal cans stored: 1
  • Material
    Melamine Resin Baked Finish
  • Set Content
    Accessory: Funnel (made of polypropylene): 1 pc, lid for funnel (made of stainless steel SUS304): 1 pc
1 Set
520×280×120
Storage Carrier for 18 L Drums WF-2T
WF-2T
8 Day(s)
SGD 446.90

Part Number : 2-726-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 446.90
Quantity 1 Set

Specificationtitle

  • Product Type
    Drum cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    520×280×120
  • Caster Diameter(mm)
    50 (with Diagonal Stoppers)
  • Manufacturer Product Name
    Storage Carrier for 18 L Drums WF-2T
  • Part Number
    WF-2T
  • Specifications
    18 L metal cans stored: 2
  • Material
    Melamine Resin Baked Finish
  • Set Content
    Accessory: Funnel (made of polypropylene): 2 pc, lid for funnel (made of stainless steel SUS304): 2 pc
1 Set
1000×280×120
Storage Carrier for 18 L Drums WF-4T
WF-4T
8 Day(s)
SGD 564.90

Part Number : 2-726-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 564.90
Quantity 1 Set

Specificationtitle

  • Product Type
    Drum cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    1000×280×120
  • Caster Diameter(mm)
    50 (with Diagonal Stoppers)
  • Manufacturer Product Name
    Storage Carrier for 18 L Drums WF-4T
  • Part Number
    WF-4T
  • Specifications
    18 L metal cans stored: 4
  • Material
    Melamine Resin Baked Finish
  • Set Content
    Accessory: Funnel (made of polypropylene): 4 pc, lid for funnel (made of stainless steel SUS304): 4 pc

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)