(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Deep Color Cotton Rag 3-1869-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Deep Color Cotton Rag
Part Number: 3-1869-01

Standard Unit Price: SGD 44.90 Special Price SGD 44.90
Quantity: 1 case (2 Kg x 5 bags)
Days to Ship: Same day

· Cloths suitable for wiping off water, oil, dirt, etc.

Specifications of 3-1869-01

  • Product Type
    Cloth waste
  • Cloth material
    Towel
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Material
    Cotton / Synthetic Fiber
  • Color
    Deep Color
  • Manufacturer Product Name
    Deep Color Cotton Rag
  • Manufacturer Model Number
    W0291
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)

Please check the type/dimensions/specifications of the part 3-1869-01 in the Deep Color Cotton Rag series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)