(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASPURE Clean Jacket Elastic in Cuffs / with Chest Pocket

ASPURE Clean Jacket Elastic in Cuffs / with Chest Pocket

Standard Unit Price:
SGD 31.60
Days to Ship :
10 Day(s)

[Features]
· Conductive thread is woven in, making the product suitable for antistatic environments.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    White based
  • Size
    3L
  • Total length(cm)
    78
  • Bust(cm)
    128
  • Sleeve length(cm)
    63
  • Manufacturer Product Name
    ASPURE Clean Jacket SSJW-D, 3L, White
  • Manufacturer Model
    SSJW-D
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves. Breast pockets.
  • Footnotes
    * Pant, caps, gloves, and shoes are sold separately.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 31.60

Part Number : 2-5187-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 31.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    White based
  • Size
    3L
  • Total length(cm)
    78
  • Bust(cm)
    128
  • Sleeve length(cm)
    63
  • Manufacturer Product Name
    ASPURE Clean Jacket SSJW-D, 3L, White
  • Manufacturer Model
    SSJW-D
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves. Breast pockets.
  • Footnotes
    * Pant, caps, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)