(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASPURE PVC Floor Mat

ASPURE PVC Floor Mat

Standard Unit Price:
SGD 709.90
Days to Ship :
10 Day(s)

[Features]
· Inhibits the generation of static electricity and quickly neutralizes any static charge on the human body.
[Applications]
· Suitable as floor material in processes requiring static electricity protection such as manufacturing or assembling semiconductors or electronic components.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Width(mm)
    1000
  • Length(m)
    10
  • Thickness(mm)
    1.8
  • Manufacturer Product Name
    ASPURE PVC Floor Mat, Gray with Marble Pattern
  • Manufacturer Model
    Gray Marble Pattern
  • JAN Code
    4571110712696
  • Material
    Front surface: PVC (polyvinyl chloride), Back surface: electrically conductive nitrile rubber
  • Surface resistance value(Ω)
    Static Electricity Dispersion Layer: 1.4 x 10⁸-10¹⁰/□, Conductive Layer: 1.6 x 10⁴-10⁵/□
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 709.90

Part Number : 1-7179-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 709.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mat/Sheet
  • Width(mm)
    1000
  • Length(m)
    10
  • Thickness(mm)
    1.8
  • Manufacturer Product Name
    ASPURE PVC Floor Mat, Gray with Marble Pattern
  • Manufacturer Model
    Gray Marble Pattern
  • JAN Code
    4571110712696
  • Material
    Front surface: PVC (polyvinyl chloride), Back surface: electrically conductive nitrile rubber
  • Surface resistance value(Ω)
    Static Electricity Dispersion Layer: 1.4 x 10⁸-10¹⁰/□, Conductive Layer: 1.6 x 10⁴-10⁵/□

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)