(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASPURE CR Wear, with Attached Hood/Center Fastener Type, Elastic in Cuffs and Waist; No Elastic in Hem

ASPURE CR Wear, with Attached Hood/Center Fastener Type, Elastic in Cuffs and Waist; No Elastic in Hem

Standard Unit Price:
SGD 85.50
Days to Ship :
10 Day(s)

[Features]
· Electroconductive yarn has been woven into a lattice, which makes it suitable for static-sensitive environments.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Details Type

Refine by

  • 5L
  • Clear
Total length(cm)

Refine by

  • 160
  • 165
  • 170
  • 175
  • 180
  • 185
  • Clear
Bust(cm)

Refine by

  • 118
  • 122
  • 126
  • 130
  • 134
  • 138
  • Clear
Sleeve length(cm)

Refine by

  • 91.5
  • 93
  • 94.5
  • 96
  • 97.5
  • 99
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue Colors
M
-
160
118
91.5
10 Day(s)
SGD 85.50

Part Number : 1-4839-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    160
  • Bust(cm)
    118
  • Sleeve length(cm)
    91.5
  • Inseam(cm)
    74.5
  • Manufacturer Product Name
    ASPURE CR Wear 11120SB (integrated hood/center fastener) Blue M
  • Manufacturer Model
    11120SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
Blue Colors
L
-
165
122
93
10 Day(s)
SGD 85.50

Part Number : 1-4839-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    165
  • Bust(cm)
    122
  • Sleeve length(cm)
    93
  • Inseam(cm)
    77
  • Manufacturer Product Name
    ASPURE CR Wear 11120SB (integrated hood/center fastener) Blue L
  • Manufacturer Model
    11120SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
Blue Colors
LL
-
170
126
94.5
10 Day(s)
SGD 85.50

Part Number : 1-4839-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    170
  • Bust(cm)
    126
  • Sleeve length(cm)
    94.5
  • Inseam(cm)
    79.5
  • Manufacturer Product Name
    ASPURE CR Wear 11120SB (integrated hood/center fastener) Blue 2L
  • Manufacturer Model
    11120SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
Blue Colors
4L
-
180
134
97.5
10 Day(s)
SGD 85.50

Part Number : 1-4839-15
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    180
  • Bust(cm)
    134
  • Sleeve length(cm)
    97.5
  • Inseam(cm)
    84.5
  • Manufacturer Product Name
    ASPURE CR Wear 11120SB (integrated hood/center fastener) Blue 4L
  • Manufacturer Model
    11120SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
Blue Colors
-
5L
185
138
99
10 Day(s)
SGD 85.50

Part Number : 1-4839-16
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    -
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    5L
  • Total length(cm)
    185
  • Bust(cm)
    138
  • Sleeve length(cm)
    99
  • Inseam(cm)
    87
  • Manufacturer Product Name
    ASPURE CR Wear 11120SB (integrated hood/center fastener) Blue 5L
  • Manufacturer Model
    11120SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
White based
M
-
160
118
91.5
10 Day(s)
SGD 85.50

Part Number : 1-4840-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    160
  • Bust(cm)
    118
  • Sleeve length(cm)
    91.5
  • Inseam(cm)
    74.5
  • Manufacturer Product Name
    ASPURE CR Wear 11120SW (integrated hood/center fastener) White M
  • Manufacturer Model
    11120SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
White based
L
-
165
122
93
10 Day(s)
SGD 85.50

Part Number : 1-4840-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    165
  • Bust(cm)
    122
  • Sleeve length(cm)
    93
  • Inseam(cm)
    77
  • Manufacturer Product Name
    ASPURE CR Wear 11120SW (integrated hood/center fastener) White L
  • Manufacturer Model
    11120SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
White based
3L
-
175
130
96
10 Day(s)
SGD 85.50

Part Number : 1-4840-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    175
  • Bust(cm)
    130
  • Sleeve length(cm)
    96
  • Inseam(cm)
    82
  • Manufacturer Product Name
    ASPURE CR Wear 11120SW (integrated hood/center fastener) White 3L
  • Manufacturer Model
    11120SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
White based
4L
-
180
134
97.5
10 Day(s)
SGD 85.50

Part Number : 1-4840-15
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    180
  • Bust(cm)
    134
  • Sleeve length(cm)
    97.5
  • Inseam(cm)
    84.5
  • Manufacturer Product Name
    ASPURE CR Wear 11120SW (integrated hood/center fastener) White 4L
  • Manufacturer Model
    11120SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.
White based
-
5L
185
138
99
10 Day(s)
SGD 85.50

Part Number : 1-4840-16
Days to Ship 10 Day(s)
Standard Unit Price SGD 85.50

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    -
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    5L
  • Total length(cm)
    185
  • Bust(cm)
    138
  • Sleeve length(cm)
    99
  • Inseam(cm)
    87
  • Manufacturer Product Name
    ASPURE CR Wear 11120SW (integrated hood/center fastener) White 5L
  • Manufacturer Model
    11120SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Comes with left arm pin insertion. Comes with elastic in sleeve and waist, does not have a waist band. Comes with Hook and loop fastener tape for attaching mask.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Mask, gloves, and shoes sold separately. *Hood includes Hook and loop fastener tape for attaching a mask. As Pure Clean Mask (1-3905-11/12) can also be mounted.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)