(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Piping Identification Sheet for Vertical Air-Conditioning Piping

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Identification Sheet for Vertical Air-Conditioning Piping

Standard Unit Price:
SGD 9.50-
Days to Ship :
9 Day(s)

A broad range of colors for identifying specific applications.
Additionally, compatible with piping of all thicknesses, as is required in a machine room.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Cold Hot Water, Cycle
  • Cold Water / Out
  • Cold Water / Return
  • Cold/Hot Water, One Way
  • Cooling Water, Out
  • Cooling Water, Return
  • Supplied Water
  • Vapor
  • Warm water, Forward
  • Warm water, cycle
  • Clear
Side(mm)

Refine by

  • 500
  • 700
  • 1000
  • Clear
Arrow Direction

Refine by

  • Downward
  • Up Mount
  • Clear
Size

Refine by

  • Large
  • Medium
  • Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Cold Water / Out
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-01
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Blue
1 pc.
Cold Water / Return
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Blue
1 pc.
Cold Water / Out
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Blue
1 pc.
Cold Water / Return
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Blue
1 pc.
Cold/Hot Water, One Way
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-08
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Yellow-Green
1 pc.
Cold/Hot Water, One Way
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Yellow-Green
1 pc.
Warm water, Forward
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-13
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Yellow-red
1 pc.
Warm water, cycle
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-14
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Yellow-red
1 pc.
Warm water, Forward
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-15
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Yellow-red
1 pc.
Warm water, cycle
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-16
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Yellow-red
1 pc.
Cooling Water, Out
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-19
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Out
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Navy Blue
1 pc.
Cooling Water, Return
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-20
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Return
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Navy Blue
1 pc.
Cooling Water, Out
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-21
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Out
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Navy Blue
1 pc.
Cooling Water, Return
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-22
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Return
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Navy Blue
1 pc.
Vapor
1000
Up Mount
Large
9 Day(s)
SGD 14.02

Part Number : 401-25
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Vapor
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Dark Red
1 pc.
Vapor
1000
Downward
Large
9 Day(s)
SGD 14.02

Part Number : 401-26
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Vapor
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Dark Red
1 pc.
Cold Water / Out
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-01
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Blue
1 pc.
Cold Water / Return
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Blue
1 pc.
Cold Water / Out
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Blue
1 pc.
Cold Water / Return
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Blue
1 pc.
Cold/Hot Water, One Way
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-08
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Yellow-Green
1 pc.
Cold/Hot Water, One Way
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Yellow-Green
1 pc.
Warm water, Forward
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-13
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Yellow-red
1 pc.
Warm water, cycle
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-14
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Yellow-red
1 pc.
Warm water, Forward
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-15
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Yellow-red
1 pc.
Warm water, cycle
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-16
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Yellow-red
1 pc.
Cooling Water, Out
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-19
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Out
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Navy Blue
1 pc.
Cooling Water, Return
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-20
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Return
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Navy Blue
1 pc.
Cooling Water, Out
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-21
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Out
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Navy Blue
1 pc.
Cooling Water, Return
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-22
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Return
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Navy Blue
1 pc.
Vapor
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-25
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Vapor
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Dark Red
1 pc.
Vapor
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-26
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Vapor
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Dark Red
1 pc.
Supplied Water
700
Up Mount
Medium
9 Day(s)
SGD 11.77

Part Number : 402-27
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Supplied Water
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Green
1 pc.
Supplied Water
700
Downward
Medium
9 Day(s)
SGD 11.77

Part Number : 402-28
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Supplied Water
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Green
1 pc.
Cold Water / Out
500
Up Mount
Small
9 Day(s)
SGD 9.50

Part Number : 403-01
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Blue
1 pc.
Cold Water / Return
500
Downward
Small
9 Day(s)
SGD 9.50

Part Number : 403-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Blue
1 pc.
Cold Water / Out
500
Downward
Small
9 Day(s)
SGD 9.57

Part Number : 403-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.57
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Blue
1 pc.
Cold Water / Return
500
Up Mount
Small
9 Day(s)
SGD 9.57

Part Number : 403-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.57
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Blue
1 pc.
Cold/Hot Water, One Way
500
Up Mount
Small
9 Day(s)
SGD 9.50

Part Number : 403-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
500
Downward
Small
9 Day(s)
SGD 9.50

Part Number : 403-08
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Yellow-Green
1 pc.
Cold/Hot Water, One Way
500
Downward
Small
9 Day(s)
SGD 9.50

Part Number : 403-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
500
Up Mount
Small
9 Day(s)
SGD 9.50

Part Number : 403-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Yellow-Green
1 pc.
Warm water, Forward
500
Up Mount
Small
9 Day(s)
SGD 9.50

Part Number : 403-13
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Yellow-red
1 pc.
Warm water, cycle
500
Downward
Small
9 Day(s)
SGD 9.50

Part Number : 403-14
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Yellow-red
1 pc.
Warm water, Forward
500
Downward
Small
9 Day(s)
SGD 9.50

Part Number : 403-15
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Yellow-red
1 pc.
Warm water, cycle
500
Up Mount
Small
9 Day(s)
SGD 9.50

Part Number : 403-16
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Yellow-red

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)