(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chain Bar Cone Chain - Fluorescent Green

Click this image to zoom it.

Move the mouse over the image to zoom

Chain Bar Cone Chain - Fluorescent Green

Standard Unit Price:
SGD 16.10
Days to Ship :
7 Day(s)

[Features]
· Chain for quickly turning cones into a barricade.
· Can be compactly stored, which is another good feature.
[Applications]
· To prevent trespassing of people and vehicles, or for setting borders at material storage locations.
[Material]
· Chain: polyethylene; ring: stainless steel

Basic Specifications

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x length(mm×m)
    6.0×2
  • Color Details
    Chain Color: Fluorescent Green
  • Cord
    CHB-A-KG
  • Specifications
    Double-tipped Stainless Steel Ring x 2 (ring diameter 100 mm φ)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 16.10

Part Number : 284043
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.10
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x length(mm×m)
    6.0×2
  • Color Details
    Chain Color: Fluorescent Green
  • Cord
    CHB-A-KG
  • Specifications
    Double-tipped Stainless Steel Ring x 2 (ring diameter 100 mm φ)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)