(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hand Brush (Soft type/HACCP compatible)

Click this image to zoom it.

Move the mouse over the image to zoom

Hand Brush (Soft type/HACCP compatible)

Standard Unit Price:
SGD 16.64
Days to Ship :
9 Day(s)

[Features]
· HACCP compatible brush that makes color-based regional management possible.
· Since the bristles do not easily fall off and are resistant to heat, it is suitable for use in places where hygiene control is required.
[Applications]
· For cleaning places where sanitation management is required.
· For factories and facilities that employ usable area management.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Hand Brush
  • Vertical(mm)
    160
  • Thickness(mm)
    50
  • Horizontal(mm)
    50
  • Mass(g)
    137
  • Material
    Main unit: polypropylene (PP), bristles: PBT
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • Blue
  • Yellow
  • White
  • Clear
JAN Code

Refine by

  • 4989999314502
  • 4989999314519
  • 4989999314526
  • 4989999314533
  • Clear
Trusco Code

Refine by

  • 480-5844
  • 480-5836
  • 480-5828
  • 480-5810
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
4989999314502
480-5810
9 Day(s)
SGD 16.64

Part Number : THB-S-B
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.64
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Vertical(mm)
    160
  • Thickness(mm)
    50
  • Horizontal(mm)
    50
  • Color
    Blue
  • JAN Code
    4989999314502
  • Trusco Code
    480-5810
  • Mass(g)
    137
  • Material
    Main unit: polypropylene (PP), bristles: PBT
1 pc.
Red
4989999314519
480-5828
9 Day(s)
SGD 16.64

Part Number : THB-S-R
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.64
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Vertical(mm)
    160
  • Thickness(mm)
    50
  • Horizontal(mm)
    50
  • Color
    Red
  • JAN Code
    4989999314519
  • Trusco Code
    480-5828
  • Mass(g)
    137
  • Material
    Main unit: polypropylene (PP), bristles: PBT
1 pc.
White
4989999314526
480-5836
9 Day(s)
SGD 16.64

Part Number : THB-S-W
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.64
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Vertical(mm)
    160
  • Thickness(mm)
    50
  • Horizontal(mm)
    50
  • Color
    White
  • JAN Code
    4989999314526
  • Trusco Code
    480-5836
  • Mass(g)
    137
  • Material
    Main unit: polypropylene (PP), bristles: PBT
1 pc.
Yellow
4989999314533
480-5844
9 Day(s)
SGD 16.64

Part Number : THB-S-Y
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.64
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Vertical(mm)
    160
  • Thickness(mm)
    50
  • Horizontal(mm)
    50
  • Color
    Yellow
  • JAN Code
    4989999314533
  • Trusco Code
    480-5844
  • Mass(g)
    137
  • Material
    Main unit: polypropylene (PP), bristles: PBT

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)