(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clamp Support

Clamp Support

[Features]
· Clamp support doubles the efficiency of clamping work.
· Clamps can be lifted smoothly by simply loosening the flange nut.
· This clamp support can be even more conveniently used with the manufacturer's various clamps.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SPCS14

 
Part Number
SPCS14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 17.85

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Details Type Clamp Support Compatible Stud Bolt M14 Set Screw Hex Wrench 3
Mass(g) 64

Please check the type/dimensions/specifications of the part SPCS14 in the Clamp Support series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)