(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nail Bag, Width (mm) 195–250

Nail Bag, Width (mm) 195–250

Standard Unit Price:
SGD 30.72-
Days to Ship :
8 Day(s)

[Features]
· It is a product that uses high-quality split leather.
· The bottom is shallow to make it possible to take out items like nails.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Material
    Cow Split Leather

Details

Part Number
Height(mm)

Refine by

  • 245
  • 275
  • 290
  • Clear
Width(mm)

Refine by

  • 195
  • 230
  • 250
  • Clear
JAN Code

Refine by

  • 4989999343717
  • 4989999343724
  • 4989999343731
  • Clear
Trusco Code

Refine by

  • 488-0382
  • 488-0374
  • 488-0366
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
245
195
4989999343717
488-0366
8 Day(s)
SGD 30.72

Part Number : TBB-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.72

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    245
  • Width(mm)
    195
  • JAN Code
    4989999343717
  • Trusco Code
    488-0366
  • Mass(g)
    200
  • Material
    Cow Split Leather
275
230
4989999343724
488-0374
8 Day(s)
SGD 33.47

Part Number : TBB-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.47

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    275
  • Width(mm)
    230
  • JAN Code
    4989999343724
  • Trusco Code
    488-0374
  • Mass(g)
    248
  • Material
    Cow Split Leather
290
250
4989999343731
488-0382
8 Day(s)
SGD 35.94

Part Number : TBB-XL
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.94

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    290
  • Width(mm)
    250
  • JAN Code
    4989999343731
  • Trusco Code
    488-0382
  • Mass(g)
    267
  • Material
    Cow Split Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A commodity using high-quality floor leather.
●Easy to take out such as nails because the bottom is shallow.

Specification

●SPQ(piece):10

Materials

●Cowhide Split Leather

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)