(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tool Holder with Hinges

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Holder with Hinges

Standard Unit Price:
SGD 11.80-
Days to Ship :
8 Day(s)

[Features]
·A tool holder with a hinge for easy work.
Comes with a carabiner.

Basic Specifications

Part Number
Height(mm)

Refine by

  • 170
  • 180
  • 190
  • 260
  • Clear
Width(mm)

Refine by

  • 48
  • 70
  • 100
  • Clear
Depth(mm)

Refine by

  • 30
  • 40
  • 60
  • Clear
JAN Code

Refine by

  • 4989999348743
  • 4989999348750
  • 4989999348767
  • 4989999348835
  • Clear
Trusco Code

Refine by

  • 488-0641
  • 488-0609
  • 488-0587
  • 488-0561
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
190
48
30
4989999348743
488-0561
8 Day(s)
SGD 12.75

Part Number : THC-190-BK
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.75

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    190
  • Width(mm)
    48
  • Belt Loop Width(mm)
    50
  • Color
    Black
  • Depth(mm)
    30
  • JAN Code
    4989999348743
  • Trusco Code
    488-0561
  • Mass(g)
    84
  • Material
    Fabric: Polypropylene. Bracket: Steel Coating
170
70
60
4989999348750
488-0587
8 Day(s)
SGD 11.80

Part Number : THH-170-BK
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.80

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    170
  • Width(mm)
    70
  • Belt Loop Width(mm)
    50
  • Color
    Black
  • Depth(mm)
    60
  • JAN Code
    4989999348750
  • Trusco Code
    488-0587
  • Mass(g)
    83
  • Material
    Fabric: Polypropylene. Bracket: Steel Coating
180
100
60
4989999348767
488-0609
8 Day(s)
SGD 12.74

Part Number : THR-180-BK
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.74

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    180
  • Width(mm)
    100
  • Belt Loop Width(mm)
    50
  • Color
    Black
  • Depth(mm)
    60
  • JAN Code
    4989999348767
  • Trusco Code
    488-0609
  • Mass(g)
    81
  • Material
    Fabric: Polypropylene. Bracket: Steel Coating
260
70
40
4989999348835
488-0641
8 Day(s)
SGD 13.43

Part Number : THTB-260
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.43

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    260
  • Width(mm)
    70
  • Belt Loop Width(mm)
    50
  • Color
    Black
  • Depth(mm)
    40
  • JAN Code
    4989999348835
  • Trusco Code
    488-0641
  • Mass(g)
    94
  • Material
    Fabric: Polypropylene. Bracket: Steel Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)