(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Die For Unified Screw Thread (Coarse)

Round Die For Unified Screw Thread (Coarse)

[Features]
· Dimensional adjustments can be made with the adjustment screw provided.
· Can also be used to modify screw threads.
[Applications]
· Work materials: iron, light metals.
· For male threading.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
T25D-1/2UNC13
T25D-3/8UNC16
T25D-5/16UNC18
T38D-5/8UNC11
T50D-1UNC8
T50D-3/4UNC10
T50D-7/8UNC9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Outer Diameter
(mm)
Thickness
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Material Machining Thread

SGD 39.96

1 Piece(s) 9 Day(s) UNC1/22594989999316537480-60511325Low Alloy Steel (SKS2)Unified Screw Threads (Coarse)

SGD 39.96

1 Piece(s) 9 Day(s) UNC3/82594989999316513480-60931625Low Alloy Steel (SKS2)Unified Screw Threads (Coarse)

SGD 39.96

1 Piece(s) 9 Day(s) UNC5/162594989999316506480-61151825Low Alloy Steel (SKS2)Unified Screw Threads (Coarse)

SGD 93.06

1 Piece(s) 9 Day(s) UNC5/838144989999509830854-949611-Low alloy steel (SKS2)Unified screw thread (coarse)

SGD 118.89

1 Piece(s) 9 Day(s) UNC150164989999509977854-95108-Low alloy steel (SKS2)Unified screw thread (coarse)

SGD 118.89

1 Piece(s) 9 Day(s) UNC3/450164989999510355854-951610-Low alloy steel (SKS2)Unified screw thread (coarse)

SGD 118.89

1 Piece(s) 9 Day(s) UNC7/850164989999511598854-95199-Low alloy steel (SKS2)Unified screw thread (coarse)

Loading...

  1. 1

Basic Information

Screw Types unified Tool Material Type Alloy Steel work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Die Other Work Materials Iron, Light metal Application Male threading

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)