(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tap For Parallel Pipe Thread (PS Screw) (Part Numbers)

Tap For Parallel Pipe Thread (PS Screw)

[Features]
· Tap for parallel pipe thread.
[Applications]
· Work materials: cast iron, light metals.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

T-KN-PS3/8

Part Number
T-KN-PS3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

SGD 41.93

1 Piece(s) 9 Day(s) 3/86528141115.24989999317558480-67601980JIS3 Grade

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 4.5P Tool Material Type SKS
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Tap for pipes Hole type For through hole
Coating Y/N NA Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-KN-PS3/8 in the Tap For Parallel Pipe Thread (PS Screw) series.

Similar Part Numbers

Part Number
T-KN-PS1
T-KN-PS1/2
T-KN-PS1/4
T-KN-PS1/8
T-KN-PS11/2
T-KN-PS11/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

SGD 148.56

1 Piece(s) 9 Day(s) 19545262130.24989999317589480-671911400JIS3 Grade

SGD 55.40

1 Piece(s) 9 Day(s) 1/28035181418.74989999317565480-672714150JIS3 Grade

SGD 31.64

1 Piece(s) 9 Day(s) 1/4622811911.74989999317541480-67351950JIS3 Grade

SGD 25.40

1 Piece(s) 9 Day(s) 1/85519868.74989999317534480-67432830JIS3 Grade

SGD 490.33

1 Piece(s) 9 Day(s) 1 1/2110453829454989999513325854-965111950JIS Grade 3

SGD 358.64

1 Piece(s) 9 Day(s) 1 1/4105453226394989999513332854-965211650JIS Grade 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)