(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
S Hook, S-Biner #2 (plastic)

S Hook, S-Biner #2 (plastic)

Standard Unit Price:
SGD 6.37
Days to Ship :
4 Day(s) or more

[Features]
· Reinforced plastic type in a wide variety of colors.
· Two secure hooks enable a wide range of applications.
· A waist pouch, pochette, keys, etc. may be attached for convenience.
[Applications]
· For hanging small items, tools, cables, etc.

Basic Specifications

  • Other
    Option
  • Color
    BG / Black
  • Width×Length(mm)
    25×50
  • Load Resistance(kg)
    4.5
  • JAN Code
    0094664010970
  • Trusco Code
    479-8457
  • Mass(g)
    3
  • Material
    Reinforced plastic, stainless steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 6.37

Part Number : NI01097
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 6.37

Specificationtitle

  • Other
    Option
  • Color
    BG / Black
  • Width×Length(mm)
    25×50
  • Load Resistance(kg)
    4.5
  • JAN Code
    0094664010970
  • Trusco Code
    479-8457
  • Mass(g)
    3
  • Material
    Reinforced plastic, stainless steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)