(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gel Grip Hammer / Plastic Head Hammer No.76-10

Click this image to zoom it.

Move the mouse over the image to zoom

Gel Grip Hammer / Plastic Head Hammer No.76-10

Standard Unit Price:
SGD 22.77
Days to Ship :
9 Day(s)

A hammer with a plastic head that does not damage workpieces and a gel-filled grip that absorbs impact.
[Features]
· Plastic head hammer.
· The gel grip specification greatly absorbs the shock to the palm while hammering. Reduces the burden to the wrists.
· Elastomer resin non-slip grip design.
· The head balance has been thoroughly emphasized. With solid impact sensation.
· The hammer head is screw type for easy replacement. Plastic head is available.
[Applications]
· Convenient for sash machining, molds, interior construction, bricks, and tiling.
· Capable of supporting a wide range of applications such as building materials, woodworking, vehicle maintenance, stone masonry, hobbies, etc.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    120
  • Overall Length(mm)
    315
  • Head material
    Resin
  • Head material
    Plastic
  • JAN Code
    4907587015464
  • Weight(g)
    430
  • Notes
    · Use only after verifying proper applications, sizes and methods of use. · Do not modify or heat as that is dangerous. · Avoid using in places subject to oil splashing at all times. · Do not use under conditions where water or oil is attached. · Use only after verifying that there is no looseness or damage to the replacement head. · Please be careful about children when storing at home.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 22.77

Part Number : 76-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 22.77

Specificationtitle

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    120
  • Overall Length(mm)
    315
  • Head material
    Resin
  • Head material
    Plastic
  • JAN Code
    4907587015464
  • Weight(g)
    430
  • Notes
    · Use only after verifying proper applications, sizes and methods of use. · Do not modify or heat as that is dangerous. · Avoid using in places subject to oil splashing at all times. · Do not use under conditions where water or oil is attached. · Use only after verifying that there is no looseness or damage to the replacement head. · Please be careful about children when storing at home.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)