(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Twin Pack Regular Medium-Hair

Click this image to zoom it.

Move the mouse over the image to zoom

Twin Pack Regular Medium-Hair

Standard Unit Price:
SGD 8.57
Days to Ship :
4 Day(s) or more

[Features]
· You can use it with both oil-based and water-based paints as well as in many indoor and outdoor painting scenarios.
· With 2 regular rollers per pack, it is a bargain you may use extensively for everything from primer coating to top coating tasks.

Basic Specifications

  • Roller Size(Inch)
    9
  • Material
    Acrylic
  • Hair length(mm)
    11
  • Size
    9-Inch models
  • Product Package Size / Width(mm)
    230
  • Product Package Size / Depth(mm)
    120
  • Product Package Size / Height(mm)
    60
  • JAN Code
    4905533136041
  • Weight(g)
    137
  • Feature 1
    Attach it to the separately sold "Regular roller handle 225 mm" before use.
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
SGD 8.57

Part Number : 1585030225
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 8.57
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    9
  • Material
    Acrylic
  • Hair length(mm)
    11
  • Size
    9-Inch models
  • Product Package Size / Width(mm)
    230
  • Product Package Size / Depth(mm)
    120
  • Product Package Size / Height(mm)
    60
  • JAN Code
    4905533136041
  • Weight(g)
    137
  • Feature 1
    Attach it to the separately sold "Regular roller handle 225 mm" before use.
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)