(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pulsarlube® M Perma Star (Motor Type / Automatic Lubricator / with General Purpose Grease)

Pulsarlube® M Perma Star (Motor Type / Automatic Lubricator / with General Purpose Grease)

Standard Unit Price:
SGD 557.73
Days to Ship :
8 Day(s)

Basic Specifications

  • Type
    Grease Gun
  • Grease Capacity(g)
    250
  • Height x Width(mm)
    183×φ91
  • Trusco Code
    490-5920
  • Mass(g)
    1040
  • Specifications
    Mounting Screw dimensions: 3/8 inches PT. Water-proof / dust-proof level: IP54
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 557.73

Part Number : M250/PL1
Days to Ship 8 Day(s)
Standard Unit Price SGD 557.73
Quantity 1 unit

Specificationtitle

  • Type
    Grease Gun
  • Grease Capacity(g)
    250
  • Height x Width(mm)
    183×φ91
  • Trusco Code
    490-5920
  • Mass(g)
    1040
  • Specifications
    Mounting Screw dimensions: 3/8 inches PT. Water-proof / dust-proof level: IP54

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can set any re-oiling period.
●Oiling is possible with a max of 8 distributions.
●Operation by the LCD screen and oiling status can be confirmed.
●By replacing the grease bag and specified battery pack it can be reuse several times.

Usage

●For maintenance of bearing parts(bearings etc.).

Specification

●SPQ(piece):1
●Working Pressure 30 kgf/cm2(max pressure 60kgf/cm2)
●Mounting Screw Dimension 3/8 inch PT
●Waterproof and Dustproof Level IP54
●Power Supply: Alkaline Battery Pack(M60/M125/M250), Lithium Battery Pack(M501)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)