(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
-16°C Subzero Freeze Pack

-16°C Subzero Freeze Pack

Standard Unit Price:
SGD 27.87
Days to Ship :
10 Day(s)

8 times more cold insulation power. 8 times the cooling speed.

Basic Specifications

  • Product Type
    Cold-insulating agent
  • Width(mm)
    (approx.) 195
  • Depth(mm)
    (approx.) 255
  • Height(mm)
    (approx.) 35
  • Raw Material
    Main Material: Botanical Natural Polymer
  • Features 1
    Surface temperature -16°C, 16-hour continuing super-high-performance refrigerant.
  • Features 2
    Content components made with safe and secure domestically produced plant-based natural macromolecules.
  • Features 3
    Can be frozen within approx. 36 to 48 hours in a household refrigerator.
  • Weight(g)
    (approx.) 1200
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 27.87

Part Number : 375194
Days to Ship 10 Day(s)
Standard Unit Price SGD 27.87
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Width(mm)
    (approx.) 195
  • Depth(mm)
    (approx.) 255
  • Height(mm)
    (approx.) 35
  • Raw Material
    Main Material: Botanical Natural Polymer
  • Features 1
    Surface temperature -16°C, 16-hour continuing super-high-performance refrigerant.
  • Features 2
    Content components made with safe and secure domestically produced plant-based natural macromolecules.
  • Features 3
    Can be frozen within approx. 36 to 48 hours in a household refrigerator.
  • Weight(g)
    (approx.) 1200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)