(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123 (Part Numbers)

CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123

[Features]
A high clamp rigidity type shank holder for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
The holder strength is high thanks to the jaw.
For parting and grooving.

Part Number

Configured Part Number is shown.

RF123H22-2020D

Part Number
RF123H22-2020D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Dimensions/f1
(mm)
Dimensions Dm
(mm)

SGD 268.38

1 Piece(s) 10 Day(s) 422Right-hand20H202044N123H2-0400- CM612520.644

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Number of corners for tip use 2 Corner Cutting Angle(°) 0
Specifications f1 Parting Reinforced Shank Bit with Small Offset

Please check the type/dimensions/specifications of the part RF123H22-2020D in the CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123 series.

Similar Part Numbers

Part Number
LF123F17-2020D
LF123F17-2525D
LF123G22-2020D
LF123G22-2525D
LF123H22-2020D
RF123H22-2525D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Dimensions/f1
(mm)
Dimensions Dm
(mm)

SGD 268.38

1 Piece(s) 10 Day(s) 2.517Left-hand20F202037N123F2-0250-CM412520.534

SGD 287.25

1 Piece(s) 10 Day(s) 2.517Left-hand25F252537N123F2-0250-CM415025.534

SGD 268.38

1 Piece(s) 7 Day(s) or more 322Left-hand20G202043N123G2-0300-CM512520.644

SGD 287.25

1 Piece(s) 10 Day(s) 322Left-hand25G252543N123G2-0300-CM515025.644

SGD 268.38

1 Piece(s) 10 Day(s) 422Left-hand20H202044N123H2-0400-CM612520.644

SGD 287.25

1 Piece(s) 10 Day(s) 422Right-hand25H252544N123H2-0400- CM615025.644

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)