(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-V13VBN

Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-V13VBN

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number

Configured Part Number is shown.

Part Number
TR-C4-V13VBN-00050
TR-C5-V13VBN-00060
TR-C6-V13VBN-00065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Function Length
(mm)
Coolant Inlet Style Dimensions D 5m
(mm)

SGD 507.60

1 Piece(s) 10 Day(s) Coolant Inlet: Radial Direction From the Tapered Portion50Radial Direction From the Tapered Portion40

SGD 564.60

1 Piece(s) 10 Day(s) Coolant Inlet: Radial Direction From the Tapered Portion60Radial Direction From the Tapered Portion50

SGD 653.50

1 Piece(s) 10 Day(s) Coolant inlet: In the radial direction from the tapered part65-63

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling / Post-Grinding Clamp Shape Screw Clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0
Blade Inclination Angle(°) 0 Lead Angle(°) 17.5 Cutting Angle(°) 72.5
Clearance angle(°) 5 Function Width(mm) 0.5 Tip Size 13
Gauge Chip TR-VB1308 Torque(Nm) 2.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)