(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sandvik, CoroTurn 107, QS Shank Tool Bit, Threading, QS-SCLCR/L..HP (Part Numbers)

Sandvik, CoroTurn 107, QS Shank Tool Bit, Threading, QS-SCLCR/L..HP

Quick change system specially developed for small automatic lathes
A single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup

Part Number

Configured Part Number is shown.

QS-SCLCR1012E06HP

Part Number
QS-SCLCR1012E06HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Tip Size Connection Size
(mm)
Gauge Chip Torque
(Nm)
Maximum Protrusion Quantity
(mm)

SGD 469.50

1 Piece(s) 10 Day(s) 101212100610 x 12CCMT 06 02 040.910

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Screw Clamp
Selfishly Right-hand Lead Angle(°) -5 Cutting Angle(°) 95
Clearance angle(°) 7 Function Length(mm) 70

Please check the type/dimensions/specifications of the part QS-SCLCR1012E06HP in the Sandvik, CoroTurn 107, QS Shank Tool Bit, Threading, QS-SCLCR/L..HP series.

Similar Part Numbers

Part Number
QS-SCLCR1616E09HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Tip Size Connection Size
(mm)
Gauge Chip Torque
(Nm)
Maximum Protrusion Quantity
(mm)

SGD 469.50

1 Piece(s) 10 Day(s) 161616160916 x 16CCMT 09 T3 08316

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)