(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sandvik CoroTurn 107, Screw Clamp, SDJCR/L

Sandvik CoroTurn 107, Screw Clamp, SDJCR/L

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number

Configured Part Number is shown.

Part Number
C3-SDJCL-22040-11
C3-SDJCR-22040-07
C3-SDJCR-22040-11
C4-SDJCL-27050-11
C4-SDJCR-27050-07
C4-SDJCR-27050-11
C5-SDJCL-35060-11
C5-SDJCR-35060-11
C6-SDJCL-45065-11
C6-SDJCR-45065-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimensions D 5m
(mm)

SGD 421.40

1 Piece(s) 10 Day(s) Left-hand2240113/8DCMT 11 T3 08332

SGD 421.40

1 Piece(s) 10 Day(s) Right-hand2240071/4DCMT 07 02 040.932

SGD 421.40

1 Piece(s) 10 Day(s) Right-hand2240113/8DCMT 11 T3 08332

SGD 421.40

1 Piece(s) 10 Day(s) Left-hand2750113/8DCMT 11 T3 08340

SGD 421.40

1 Piece(s) 10 Day(s) Right-hand2750071/4DCMT 07 02 040.940

SGD 415.30

1 Piece(s) 8 Day(s) Right-hand2750113/8DCMT 11 T3 08340

SGD 469.50

1 Piece(s) 10 Day(s) Left-hand3560113/8DCMT 11 T3 08350

SGD 469.50

1 Piece(s) 10 Day(s) Right-hand3560113/8DCMT 11 T3 08350

SGD 536.90

1 Piece(s) 10 Day(s) Left-hand4565113/8DCMT 11 T3 08363

SGD 536.90

1 Piece(s) 10 Day(s) Right-hand4565113/8DCMT 11 T3 08363

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Cutting Angle(°) 93 Coolant Inlet Style Radial Direction From the Tapered Portion

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)