(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sandvik, T-Max P, Cutting Unit, Turning, PCLNR/L

Sandvik, T-Max P, Cutting Unit, Turning, PCLNR/L

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number

Configured Part Number is shown.

Part Number
C3-PCLNL-22040-12
C3-PCLNR-22040-12
C4-PCLNL-27050-12
C4-PCLNR-27050-12
C5-PCLNL-35060-12
C5-PCLNL-35060-16
C5-PCLNL-35060-19
C5-PCLNR-35060-12
C5-PCLNR-35060-16
C5-PCLNR-35060-19
C6-PCLNL-45065-12
C6-PCLNL-45065-16
C6-PCLNL-45065-19
C6-PCLNR-45065-12
C6-PCLNR-45065-16
C6-PCLNR-45065-19
C8-PCLNL-55080-12
C8-PCLNL-55080-16
C8-PCLNL-55080-19
C8-PCLNL-55080-25
C8-PCLNR-55080-12
C8-PCLNR-55080-16
C8-PCLNR-55080-19
C8-PCLNR-55080-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Rake angle
(°)
Blade Inclination Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Coolant Inlet Style Gauge Chip Dimensions D 5m
(mm)

SGD 421.40

1 Piece(s) 10 Day(s) Left-hand-6-62240121/2Radial Direction From the Tapered PortionCNMG 12 04 0832

SGD 415.30

1 Piece(s) 8 Day(s) Right-hand-6-62240121/2Radial Direction From the Tapered PortionCNMG 12 04 0832

SGD 415.30

1 Piece(s) 8 Day(s) Left-hand-6-62750121/2Radial Direction From the Tapered PortionCNMG 12 04 0840

SGD 415.30

1 Piece(s) 8 Day(s) Right-hand-6-62750121/2Radial Direction From the Tapered PortionCNMG 12 04 0840

SGD 462.60

1 Piece(s) 8 Day(s) Left-hand-6-63560121/2Radial Direction From the Tapered PortionCNMG 12 04 0850

SGD 469.50

1 Piece(s) 10 Day(s) Left-hand-6-63560165/8Radial Direction From the Tapered PortionCNMG 16 06 1250

SGD 469.50

1 Piece(s) 10 Day(s) Left-hand-6-63560193/4Radial Direction From the Tapered PortionCNMG 19 06 1250

SGD 462.60

1 Piece(s) 8 Day(s) Right-hand-6-63560121/2Radial Direction From the Tapered PortionCNMG 12 04 0850

SGD 469.50

1 Piece(s) 10 Day(s) Right-hand-6-63560165/8Radial Direction From the Tapered PortionCNMG 16 06 1250

SGD 469.50

1 Piece(s) 10 Day(s) Right-hand-6-63560193/4Radial Direction From the Tapered PortionCNMG 19 06 1250

SGD 529.10

1 Piece(s) 8 Day(s) Left-hand-6-64565121/2Radial Direction From the Tapered PortionCNMG 12 04 0863

SGD 536.90

1 Piece(s) 10 Day(s) Left-hand-6-64565165/8Radial Direction From the Tapered PortionCNMG 16 06 1263

SGD 536.90

1 Piece(s) 10 Day(s) Left-hand-6-64565193/4Radial Direction From the Tapered PortionCNMG 19 06 1263

SGD 536.90

1 Piece(s) 10 Day(s) Right-hand-6-64565121/2Radial Direction From the Tapered PortionCNMG 12 04 0863

SGD 536.90

1 Piece(s) 10 Day(s) Right-hand-6-64565165/8Radial Direction From the Tapered PortionCNMG 16 06 1263

SGD 536.90

1 Piece(s) 10 Day(s) Right-hand-6-64565193/4Radial Direction From the Tapered PortionCNMG 19 06 1263

SGD 583.50

1 Piece(s) 10 Day(s) Left-hand-6-65580121/2Radial Direction From the Tapered PortionCNMG 12 04 0880

SGD 583.50

1 Piece(s) 10 Day(s) Left-hand-6-65580165/8Radial Direction From the Tapered PortionCNMG 16 06 1280

SGD 583.50

1 Piece(s) 10 Day(s) Left-hand-6-65580193/4Radial Direction From the Tapered PortionCNMG 19 06 1280

SGD 583.50

1 Piece(s) 10 Day(s) Left-hand-6-65580251Radial Direction From the Tapered PortionCNMG 25 09 2480

SGD 583.50

1 Piece(s) 10 Day(s) Right-hand-6-65580121/2Radial Direction From the Tapered PortionCNMG 12 04 0880

SGD 583.50

1 Piece(s) 10 Day(s) Right-hand-6-65580165/8Radial Direction From the Tapered PortionCNMG 16 06 1280

SGD 583.50

1 Piece(s) 10 Day(s) Right-hand--5580193/4-CNMG 19 06 1280

SGD 583.50

1 Piece(s) 10 Day(s) Right-hand-6-65580251Radial Direction From the Tapered PortionCNMG 25 09 2480

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Lead Angle(°) -5 Cutting Angle(°) 95

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)