(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coromant Capto, Cutting Unit, Multi-Function Tool CoroPlex, TB C-TB-CN12CN12

Coromant Capto, Cutting Unit, Multi-Function Tool CoroPlex, TB C-TB-CN12CN12

Tool that combines external turning and internal turning boring with two inserts in the same tool
Good chip control and long tool life

Part Number

Configured Part Number is shown.

Part Number
C4-TB-CN12CN12-060
C5-TB-CN12CN12-075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFunction Width
(mm)
Function Length
(mm)
Connection Size
(mm)
Connection Diameter
(mm)

SGD 1,488.22

1 Piece(s) 10 Day(s) 2160C440

SGD 1,746.01

1 Piece(s) 10 Day(s) 2675C550

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Profiling / Chamfer / Post-Grinding Selfishly No-hand
Lead Angle(°) -5 Cutting Angle(°) 95 Tip Size 12
iC 1/2 Gauge Chip CNMG 12 04 Torque(Nm) 5.0
Mass(Kg) 0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)