(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, SRDCN

Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, SRDCN

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number

Configured Part Number is shown.

Part Number
C4-SRDCN-00050-06A
C4-SRDCN-00050-08A
C4-SRDCN-00050-10A
C4-SRDCN-00050-12A
C5-SRDCN-00060-06A
C5-SRDCN-00060-08A
C5-SRDCN-00060-10A
C5-SRDCN-00060-12A
C5-SRDCN-00060-16A
C5-SRDCN-00060-20A
C6-SRDCN-00065-10A
C6-SRDCN-00065-12A
C6-SRDCN-00065-16A
C6-SRDCN-00065-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFunction Width
(mm)
Function Length
(mm)
Tip Size iC Coolant Inlet Style Gauge Chip Dimensions ar
(mm)
Torque
(Nm)
Dimensions D 5m
(mm)

SGD 421.40

1 Piece(s) 10 Day(s) 3.050060.23-RCMT 06 02 M0 / RCMT 06 02 M0120.940

SGD 421.40

1 Piece(s) 10 Day(s) 4.050080.31Radial Direction From the Tapered PortionRCMT 08 03 M0 / RCMT 08 03 M0161.440

SGD 421.40

1 Piece(s) 10 Day(s) 550100.39Radial Direction From the Tapered PortionRCMT 10 T3 M0 / RCMT 10 T3 M025340

SGD 421.40

1 Piece(s) 10 Day(s) 650120.47Radial Direction From the Tapered PortionRCMT 12 04 M0 / RCMT 12 04 M028340

SGD 469.50

1 Piece(s) 10 Day(s) 3.060060.23Radial Direction From the Tapered PortionRCMT 06 02 M0120.950

SGD 469.50

1 Piece(s) 10 Day(s) 4.060080.31Radial Direction From the Tapered PortionRCMT 08 03 M0161.450

SGD 469.50

1 Piece(s) 10 Day(s) 560100.39Radial Direction From the Tapered PortionRCMT 10 T3 M025350

SGD 469.50

1 Piece(s) 10 Day(s) 660120.47Radial Direction From the Tapered PortionRCMT 12 04 M028350

SGD 469.50

1 Piece(s) 10 Day(s) 860160.63Radial Direction From the Tapered PortionRCMT 16 06 M0356.450

SGD 469.50

1 Piece(s) 10 Day(s) 1060200.78Radial Direction From the Tapered PortionRCMT 20 06 M0409.550

SGD 536.90

1 Piece(s) 10 Day(s) 565100.39Radial Direction From the Tapered PortionRCMT 10 T3 M025363

SGD 536.90

1 Piece(s) 10 Day(s) 665120.47Radial Direction From the Tapered PortionRCMT 12 04 M028363

SGD 536.90

1 Piece(s) 10 Day(s) 865160.63Radial Direction From the Tapered PortionRCMT 16 06 M0356.463

SGD 536.90

1 Piece(s) 10 Day(s) 1065200.78Radial Direction From the Tapered PortionRCMT20 06 M0409.563

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / Chamfer Clamp Shape Screw Clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0
Blade Inclination Angle(°) 0 Clearance angle(°) 7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)