(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill 345 Face Milling, Diameter: 40-250 mm, Arbor Mounting 345-Q

CoroMill 345 Face Milling, Diameter: 40-250 mm, Arbor Mounting 345-Q

First choice for highly productive face milling
High-rigidity cutter body and shim-protected chip seat ensure stable machining process, ideal choice when unmanned production is a priority

Part Number

Configured Part Number is shown.

Part Number
345-063Q22-13HX
345-080Q27-13HX
345-100Q32-13HX
345-125Q40-13HX
345-160Q40-13HX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Dimensions Dc
(mm)
Coolant Mass
(kg)

SGD 1,372.74

1 Piece(s) 10 Day(s) 77.08 mm4522763Coolant center-through0.6

SGD 1,668.35

1 Piece(s) 10 Day(s) 94.08 mm5027980Coolant center-through1.1

SGD 1,965.76

1 Piece(s) 10 Day(s) 114.08 mm503211100Coolant center-through1.8

SGD 2,704.78

1 Piece(s) 10 Day(s) 139.08 mm634014125Coolant center-through3

SGD 3,245.53

1 Piece(s) 10 Day(s) 174.08 mm634016160Without coolant4.1

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Arbor
Finish category Finishing Maximum Cutting Depth (Ad)(mm) 6 Details Type Arbor mounted
Cutting Angle (κr)(°) 45 Specifications Extra-close pitch plus Blade distribution Equal division

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)