(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting (Part Numbers)

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting

Suitable not only for general milling but also for mold making, first recommendation for roughing

Part Number

Configured Part Number is shown.

R200-040Q22-12H

Part Number
R200-040Q22-12H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

SGD 903.20

1 Piece(s) 10 Day(s) 52 mmRough and medium rough processing50225618,0003.7Arbor mounted400.4Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Compatible Tip Material Carbide Coat Dimension L3(mm) -

Please check the type/dimensions/specifications of the part R200-040Q22-12H in the CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting series.

Similar Part Numbers

Part Number
R200-038Q22-12H
R200-038Q22-12L
R200-038Q22-12M
R200-040Q22-12L
R200-040Q22-12M
R200-047Q22-16M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

SGD 903.20

1 Piece(s) 10 Day(s) 50 mmRough and medium rough processing50225618,8003.7Arbor mounted380.7Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

SGD 864.00

1 Piece(s) 10 Day(s) 50 mmFinishing50223618,8003.7Arbor mounted380.7Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

SGD 929.70

1 Piece(s) 10 Day(s) 50 mmRough and medium rough processing50224618,8003.7Arbor mounted380.7Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

SGD 864.00

1 Piece(s) 10 Day(s) 52 mmFinishing50223618,0003.7Arbor mounted400.4Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

SGD 929.70

1 Piece(s) 10 Day(s) 52 mmRough and medium rough processing50224618,0003.7Arbor mounted400.4Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

SGD 957.30

1 Piece(s) 10 Day(s) 63 mmRough and medium rough processing50224815,3004.9Arbor mounted470.5Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)