(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank (Part Numbers)

Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank

High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill

Part Number

Configured Part Number is shown.

R216.42-04030-AP04G-1620

Part Number
R216.42-04030-AP04G-1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Dimensions α21
(deg)
Twist lsh
(mm)
Dimensions/D4
(mm)
Dimensions/l3
(mm)
Shank Type Detailed Material Specifications

SGD 201.20

1 Piece(s) 10 Day(s) 2general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]4290-84142°30'22.40 (Per Rotation)-5Cylinder Shank, LongGC1620Center Cut / Hardness 43 ≤ HRC ≤ 63

Loading...

  1. 1

Basic Information

Type Tapered neck ball Coating PVD Machining Application Curved surface
Torsional Angle(deg) (30) Tool Diameter Tolerance h7 Shank diameter tolerance h5

Please check the type/dimensions/specifications of the part R216.42-04030-AP04G-1620 in the Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank series.

Similar Part Numbers

Part Number
R216.42-01030-AP10G-1620
R216.42-01530-AI15G-1610
R216.42-02030-AI20G-1610
R216.42-05030-AI05G-1610
R216.42-05030-AI05G-1620
R216.42-05030-AP05G-1610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Dimensions α21
(deg)
Twist lsh
(mm)
Dimensions/D4
(mm)
Dimensions/l3
(mm)
Shank Type Detailed Material Specifications

SGD 201.20

1 Piece(s) 10 Day(s) 0.5Copper[◯] / Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]1280-61202°30'5.60 (Per Rotation)-2Cylinder Shank, LongGC1620Center Cut / Hardness 43 ≤ HRC ≤ 63

SGD 192.50

1 Piece(s) 10 Day(s) 0.75High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]1.52572061209.00 (Per Rotation)-3Cylindrical ShankGC1610Center Cut / Hardness 43 ≤ HRC ≤ 63

SGD 167.50

1 Piece(s) 10 Day(s) 1High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]225720622011.20 (per rotation)-4Cylindrical shankGC1610Center cut / Hardness 43 HRC to 63 HRC

SGD 192.50

1 Piece(s) 10 Day(s) 2.5High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]5257-651428.00 (per rotation)-20Cylindrical shankGC1610Center cut / Hardness 43 HRC to 63 HRC

SGD 175.10

1 Piece(s) 10 Day(s) 2.5Copper[◯] / Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]5257-651428.00 (per rotation)-20Cylindrical shankGC1620Center cut / Hardness 43 HRC to 63 HRC

SGD 220.40

1 Piece(s) 10 Day(s) 2.5High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]52100-85142°30'28.00 (Per Rotation)-6Cylinder Shank, LongGC1610Center Cut / Hardness 43 ≤ HRC ≤ 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)