(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill Plura Carbide Square End Mill, Diamond Coated, 2P (Part Numbers)

CoroMill Plura Carbide Square End Mill, Diamond Coated, 2P

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number

Configured Part Number is shown.

2P210-1600-NC-N20C

Part Number
2P210-1600-NC-N20C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Usable length
(mm)
Blade diameter tolerance Material type Maximum Cutting
(mm)
Connection Size Cutting Angle
(°)
Standard Specifications Main body half taper angle
(°)
Tool Style Corner Chamfer Corner Chamfer Width

SGD 1,136.20

1 Piece(s) 10 Day(s) 1641615010015.2-h10N20C16.00-90CoromantSquare, Center Cut, Diamond Coating-2P210-NC45°0.150 mm

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Graphite / Resin Type Square Machining Application Plane / Side
Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 30 Shank Type Cylinder Shank (With Neck)
Coolant No Coolant

Please check the type/dimensions/specifications of the part 2P210-1600-NC-N20C in the CoroMill Plura Carbide Square End Mill, Diamond Coated, 2P series.

Similar Part Numbers

Part Number
2P210-0300-NC-N20C
2P210-0400-NC-N20C
2P210-0500-NC-N20C
2P211-0040-PC-1620
2P211-0050-PC-1620
2P211-0060-PC-1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Usable length
(mm)
Blade diameter tolerance Material type Maximum Cutting
(mm)
Connection Size Cutting Angle
(°)
Standard Specifications Main body half taper angle
(°)
Tool Style Corner Chamfer Corner Chamfer Width

SGD 334.60

1 Piece(s) 10 Day(s) 326803--h10N20C3.00-90CoromantSquare, Center Cut, Diamond Coating102P210-NC--

SGD 378.21

1 Piece(s) 10 Day(s) 426100403.8-h10N20C4.00-90CoromantSquare, Center Cut, Diamond Coating302P210-NC--

SGD 378.21

1 Piece(s) 10 Day(s) 526100504.75-h10N20C5.00-90CoromantSquare, Center Cut, Diamond Coating302P210-NC--

SGD 169.00

1 Piece(s) 10 Day(s) 0.42338-0.361.3-16200.43---302P211-PC--

SGD 158.30

1 Piece(s) 10 Day(s) 0.52338-0.461.5-16200.53---302P211-PC--

SGD 158.30

1 Piece(s) 10 Day(s) 0.62338-0.561.8-16200.63---302P211-PC--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)