(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with 1 Thin Drawer Average Load (kg) 400

Light Work Bench with 1 Thin Drawer Average Load (kg) 400

Standard Unit Price:
SGD 642.30-
Days to Ship :
14 Day(s) or more

[Features]
·A middle shelf can also be attached by attaching shelf plate brackets.
· Assembly required
·Uniform load (kg): 400
·Material 1: Main body: Steel
·Specification 2: 1 row 1 tier/UDK-001W/with key

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
Polyester decorative top board
14 Day(s)
SGD 642.30

Part Number : LEWP-0960UDK1
Days to Ship 14 Day(s)
Standard Unit Price SGD 642.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    28.5
1 unit
1800
750
Polyester decorative top board
18 Day(s)
SGD 889.90

Part Number : LEWP-1800UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 889.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    47.0
1 unit
1800
900
Polyester decorative top board
28 Day(s)
SGD 984.10

Part Number : LEWP-1809UDK1
Days to Ship 28 Day(s)
Standard Unit Price SGD 984.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    50.5
1 unit
900
600
Linoleum Upholstered Top Plate
14 Day(s)
SGD 695.50

Part Number : LEWR-0960UDK1
Days to Ship 14 Day(s)
Standard Unit Price SGD 695.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    29.5
1 unit
1800
750
Linoleum Upholstered Top Plate
18 Day(s)
SGD 942.10

Part Number : LEWR-1800UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 942.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    49.5
1 unit
1800
900
Linoleum Upholstered Top Plate
28 Day(s)
SGD 1,031.30

Part Number : LEWR-1809UDK1
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,031.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    54.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)