(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Head Protection Products Eco-Type Inner Cap INC-100B with Band

Click this image to zoom it.

Move the mouse over the image to zoom

Head Protection Products Eco-Type Inner Cap INC-100B with Band

Standard Unit Price:
SGD 8.40
Days to Ship :
8 Day(s) or more

Adds "safety" to cloth caps for work. Equipped with a headband for even more stability. What's more, positioning of as many ventilation pores as possible has reduced the stuffiness during use. Can be comfortably used without losing the light feel of a cloth cap.

Basic Specifications

  • Product Model
    Interior
  • Size
    Compatible Hat Size: S-LL (55-61 cm)
  • Color
    White
  • Material Quality
    Polyethylene (Recycle Resin used *Except Band Part)
  • Precautions
    This item is not identified for national testing standards. Do not use for work that requires use of "safety headgear."
  • Weight(g)
    85
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
SGD 8.40

Part Number : 4007030403
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 8.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Interior
  • Size
    Compatible Hat Size: S-LL (55-61 cm)
  • Color
    White
  • Material Quality
    Polyethylene (Recycle Resin used *Except Band Part)
  • Precautions
    This item is not identified for national testing standards. Do not use for work that requires use of "safety headgear."
  • Weight(g)
    85

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)