(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Head Protection Products Eco-Type White Inner Cap INC-100 4007030303

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Head Protection Products Eco-Type White Inner Cap INC-100
Part Number: 4007030303

Standard Unit Price: SGD 5.20 Special Price SGD 5.20
Quantity: 1 pc.
Days to Ship: 8 Day(s)

Adds "safety" to cloth caps for work. In addition to improving the fit to reduce shifting and improving the feeling of stability, positioning of as many ventilation pores as possible has reduced the stuffiness during use. Can be comfortably used without losing the light feel of a cloth cap.

Specifications of 4007030303

  • Product Model
    Interior
  • Size
    Compatible Hat Size: S-LL (55-61 cm)
  • Color
    White
  • Material Quality
    Polyethylene (Recycled Resin used)
  • Precautions
    This item is not identified for national testing standards. Do not use for work that requires use of "safety headgear."
  • Weight(g)
    67

Please check the type/dimensions/specifications of the part 4007030303 in the Head Protection Products Eco-Type White Inner Cap INC-100 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)