(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Duty Workbench, Basic Type, Uniform Load 500 kg

Medium Duty Workbench, Basic Type, Uniform Load 500 kg

Standard Unit Price:
SGD 515.70-
Days to Ship :
14 Day(s) or more

Standard type medium weight workbench.
[Features]
· The main body is dark gray, providing a smart design for factories that value their appearance.
· Main parts have a welded structure, producing a workbench with excellent strength.
[Applications]
· Beautiful finish, ideal for sites for assembly, packing, and sorting work.

Basic Specifications

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Trusco Code

Refine by

  • 241-5623
  • 241-5615
  • 241-5593
  • 241-5585
  • 241-5569
  • 241-5551
  • 241-5534
  • 241-5526
  • 241-5500
  • 241-5496
  • 241-5470
  • 241-5461
  • 241-5445
  • 241-5437
  • 241-5411
  • 241-5402
  • 285-0125
  • 285-0117
  • 285-0109
  • 285-0095
  • 285-0087
  • 285-0079
  • 285-0061
  • 285-0052
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
DAP Decorative Top Plate
241-5402
28 Day(s)
SGD 515.70

Part Number : AEWP-0960
Days to Ship 28 Day(s)
Standard Unit Price SGD 515.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    241-5402
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    25.0
1 unit
900
750
DAP Decorative Top Plate
241-5437
18 Day(s)
SGD 597.90

Part Number : AEWP-0975
Days to Ship 18 Day(s)
Standard Unit Price SGD 597.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    241-5437
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    28.0
1 unit
1200
600
DAP Decorative Top Plate
241-5461
18 Day(s)
SGD 624.40

Part Number : AEWP-1260
Days to Ship 18 Day(s)
Standard Unit Price SGD 624.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    241-5461
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    29.5
1 unit
1200
750
DAP Decorative Top Plate
241-5496
18 Day(s)
SGD 692.80

Part Number : AEWP-1275
Days to Ship 18 Day(s)
Standard Unit Price SGD 692.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    241-5496
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    34.0
1 unit
1500
750
DAP Decorative Top Plate
241-5526
15 Day(s) or more
SGD 783.40

Part Number : AEWP-1575
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 783.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    241-5526
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    41.5
1 unit
1500
900
DAP Decorative Top Plate
241-5551
14 Day(s)
SGD 839.20

Part Number : AEWP-1590
Days to Ship 14 Day(s)
Standard Unit Price SGD 839.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    241-5551
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    48.0
1 unit
1800
750
DAP Decorative Top Plate
241-5585
14 Day(s)
SGD 874.10

Part Number : AEWP-1875
Days to Ship 14 Day(s)
Standard Unit Price SGD 874.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    241-5585
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    49.5
1 unit
1800
900
DAP Decorative Top Plate
241-5615
28 Day(s)
SGD 946.80

Part Number : AEWP-1890
Days to Ship 28 Day(s)
Standard Unit Price SGD 946.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    241-5615
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    53.5
1 unit
900
600
Linoleum Upholstered Top Plate
241-5411
18 Day(s)
SGD 594.90

Part Number : AEWR-0960
Days to Ship 18 Day(s)
Standard Unit Price SGD 594.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    241-5411
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    25.5
1 unit
900
750
Linoleum Upholstered Top Plate
241-5445
18 Day(s)
SGD 661.80

Part Number : AEWR-0975
Days to Ship 18 Day(s)
Standard Unit Price SGD 661.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    241-5445
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    28.5
1 unit
1200
600
Linoleum Upholstered Top Plate
241-5470
18 Day(s)
SGD 692.80

Part Number : AEWR-1260
Days to Ship 18 Day(s)
Standard Unit Price SGD 692.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    241-5470
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    32.0
1 unit
1200
750
Linoleum Upholstered Top Plate
241-5500
18 Day(s)
SGD 766.60

Part Number : AEWR-1275
Days to Ship 18 Day(s)
Standard Unit Price SGD 766.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    241-5500
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    36.5
1 unit
1500
750
Linoleum Upholstered Top Plate
241-5534
14 Day(s)
SGD 877.70

Part Number : AEWR-1575
Days to Ship 14 Day(s)
Standard Unit Price SGD 877.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    241-5534
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    43.0
1 unit
1500
900
Linoleum Upholstered Top Plate
241-5569
14 Day(s)
SGD 981.30

Part Number : AEWR-1590
Days to Ship 14 Day(s)
Standard Unit Price SGD 981.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    241-5569
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    48.0
1 unit
1800
750
Linoleum Upholstered Top Plate
241-5593
28 Day(s)
SGD 924.90

Part Number : AEWR-1875
Days to Ship 28 Day(s)
Standard Unit Price SGD 924.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    241-5593
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    51.0
1 unit
1800
900
Linoleum Upholstered Top Plate
241-5623
28 Day(s)
SGD 1,006.30

Part Number : AEWR-1890
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,006.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    241-5623
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    56.0
1 unit
900
600
Steel Top Plate
285-0052
18 Day(s)
SGD 595.50

Part Number : AEWS-0960
Days to Ship 18 Day(s)
Standard Unit Price SGD 595.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Trusco Code
    285-0052
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    26.0
1 unit
900
750
Steel Top Plate
285-0061
18 Day(s)
SGD 661.80

Part Number : AEWS-0975
Days to Ship 18 Day(s)
Standard Unit Price SGD 661.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Trusco Code
    285-0061
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    29.0
1 unit
1200
600
Steel Top Plate
285-0079
18 Day(s)
SGD 689.50

Part Number : AEWS-1260
Days to Ship 18 Day(s)
Standard Unit Price SGD 689.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Trusco Code
    285-0079
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    32.0
1 unit
1200
750
Steel Top Plate
285-0087
18 Day(s)
SGD 765.80

Part Number : AEWS-1275
Days to Ship 18 Day(s)
Standard Unit Price SGD 765.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Trusco Code
    285-0087
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    36.5
1 unit
1500
750
Steel Top Plate
285-0095
14 Day(s)
SGD 866.10

Part Number : AEWS-1575
Days to Ship 14 Day(s)
Standard Unit Price SGD 866.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Trusco Code
    285-0095
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    44.5
1 unit
1500
900
Steel Top Plate
285-0109
28 Day(s)
SGD 927.70

Part Number : AEWS-1590
Days to Ship 28 Day(s)
Standard Unit Price SGD 927.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Trusco Code
    285-0109
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    50.0
1 unit
1800
750
Steel Top Plate
285-0117
28 Day(s)
SGD 965.80

Part Number : AEWS-1875
Days to Ship 28 Day(s)
Standard Unit Price SGD 965.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Trusco Code
    285-0117
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    52.0
1 unit
1800
900
Steel Top Plate
285-0125
28 Day(s)
SGD 1,045.60

Part Number : AEWS-1890
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,045.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Trusco Code
    285-0125
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    58.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Adjuster Screw Size: M16 x 2.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)