(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with 75 mm Casters Average Load 90 kg / 180 kg

Light Work Bench with 75 mm Casters Average Load 90 kg / 180 kg

Standard Unit Price:
SGD 345.80-
Days to Ship :
9 Day(s) or more

Workbench with a blue top plate that is effective for increasing concentration.
[Features]
· Blue top board has an anti-noise effect and enhanced visibility.
· It uses a blue plasticized decorative top board that is easy on the eyes and reduces the burden even in long hours of work.
· Free-moving casters with stoppers allow work anywhere.
· It has a smooth surface and soft gloss, which maintains a sanitary feel. It also has superior water resistance and dirt resistance.
[Applications]
· Since it increases concentration with the use of a blue top plate, it can be used for assembly, packaging, etc.
· For sorting and inspecting products.

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Uniform Load(kg)

Refine by

  • 90
  • 180
  • Clear
Trusco Code

Refine by

  • 454-4471
  • 454-4412
  • 454-4358
  • 454-4293
  • 454-4234
  • 454-4170
  • 454-4111
  • 454-4056
  • 454-3998
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
90
454-3998
18 Day(s)
SGD 345.80

Part Number : BO-0960C75
Days to Ship 18 Day(s)
Standard Unit Price SGD 345.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    90
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-3998
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    25.0
1 unit
900
750
90
454-4056
18 Day(s)
SGD 369.80

Part Number : BO-0975C75
Days to Ship 18 Day(s)
Standard Unit Price SGD 369.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    90
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-4056
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    27.5
1 unit
1200
600
90
454-4111
18 Day(s)
SGD 460.50

Part Number : BO-1260C75
Days to Ship 18 Day(s)
Standard Unit Price SGD 460.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    90
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-4111
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    30.0
1 unit
1200
750
90
454-4170
28 Day(s)
SGD 478.30

Part Number : BO-1275C75
Days to Ship 28 Day(s)
Standard Unit Price SGD 478.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    90
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-4170
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    34.0
1 unit
1500
600
90
454-4234
18 Day(s)
SGD 526.60

Part Number : BO-1560C75
Days to Ship 18 Day(s)
Standard Unit Price SGD 526.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    90
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-4234
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    34.5
1 unit
1500
750
180
454-4293
18 Day(s)
SGD 559.90

Part Number : BO-1575C75
Days to Ship 18 Day(s)
Standard Unit Price SGD 559.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-4293
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    37.5
1 unit
1800
600
180
454-4358
9 Day(s)
SGD 560.70

Part Number : BO-1860C75
Days to Ship 9 Day(s)
Standard Unit Price SGD 560.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-4358
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    38.0
1 unit
1800
750
180
454-4412
18 Day(s)
SGD 594.30

Part Number : BO-1875C75
Days to Ship 18 Day(s)
Standard Unit Price SGD 594.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-4412
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    41.5
1 unit
1800
900
180
454-4471
18 Day(s)
SGD 677.10

Part Number : BO-1890C75
Days to Ship 18 Day(s)
Standard Unit Price SGD 677.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With casters of 75 mm diameter
  • Trusco Code
    454-4471
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    46.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)