(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with 1 Thin Drawer Average Load (kg) 180

Light Work Bench with 1 Thin Drawer Average Load (kg) 180

Standard Unit Price:
SGD 502.50-
Days to Ship :
18 Day(s)

[Features]
· Drawers can be installed in a convenient position according to the usage.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 454-4498
  • 454-4439
  • 454-4374
  • 454-4315
  • 454-4251
  • 454-4196
  • 454-4137
  • 454-4072
  • 454-4013
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
454-4013
18 Day(s)
SGD 502.50

Part Number : BO-0960UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 502.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4013
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    29.0
1 unit
900
750
454-4072
18 Day(s)
SGD 526.50

Part Number : BO-0975UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 526.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4072
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    31.5
1 unit
1200
600
454-4137
18 Day(s)
SGD 545.00

Part Number : BO-1260UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 545.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4137
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    34.0
1 unit
1200
750
454-4196
18 Day(s)
SGD 566.30

Part Number : BO-1275UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 566.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4196
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    38.0
1 unit
1500
600
454-4251
18 Day(s)
SGD 603.70

Part Number : BO-1560UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 603.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4251
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    38.5
1 unit
1500
750
454-4315
18 Day(s)
SGD 623.10

Part Number : BO-1575UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 623.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4315
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    41.5
1 unit
1800
600
454-4374
18 Day(s)
SGD 624.10

Part Number : BO-1860UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 624.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4374
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    42.0
1 unit
1800
750
454-4439
18 Day(s)
SGD 759.10

Part Number : BO-1875UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 759.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4439
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    45.5
1 unit
1800
900
454-4498
18 Day(s)
SGD 824.70

Part Number : BO-1890UDK1
Days to Ship 18 Day(s)
Standard Unit Price SGD 824.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-4498
  • Material
    Main Body: Steel
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    50.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)