(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lightweight Workbench (Basic Type)

Lightweight Workbench (Basic Type)

Standard Unit Price:
SGD 412.40-
Days to Ship :
14 Day(s) or more

A workbench with a freely mountable middle shelf at 30 mm pitches.
[Features]
· Main parts have a welded structure, producing a workbench with excellent strength.
· Middle shelves can be installed and combined freely with possible positions every 30 mm pitch.
· Attaching shelf brackets makes it possible to install optional middle shelves.
[Applications]
· For assembly and packaging work as well as various light work.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
Polyester decorative top board
14 Day(s)
SGD 412.40

Part Number : LEWP-0960
Days to Ship 14 Day(s)
Standard Unit Price SGD 412.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    21.5
1 unit
900
750
Polyester decorative top board
18 Day(s)
SGD 464.00

Part Number : LEWP-0975
Days to Ship 18 Day(s)
Standard Unit Price SGD 464.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    24.0
1 unit
1200
750
Polyester decorative top board
18 Day(s)
SGD 529.20

Part Number : LEWP-1200
Days to Ship 18 Day(s)
Standard Unit Price SGD 529.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    30.0
1 unit
1200
900
Polyester decorative top board
18 Day(s)
SGD 591.20

Part Number : LEWP-1209
Days to Ship 18 Day(s)
Standard Unit Price SGD 591.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    32.5
1 unit
1200
600
Polyester decorative top board
14 Day(s)
SGD 479.10

Part Number : LEWP-1260
Days to Ship 14 Day(s)
Standard Unit Price SGD 479.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    26.0
1 unit
1500
750
Polyester decorative top board
18 Day(s)
SGD 606.30

Part Number : LEWP-1500
Days to Ship 18 Day(s)
Standard Unit Price SGD 606.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    34.5
1 unit
1500
900
Polyester decorative top board
18 Day(s)
SGD 653.20

Part Number : LEWP-1509
Days to Ship 18 Day(s)
Standard Unit Price SGD 653.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    38.0
1 unit
1500
600
Polyester decorative top board
14 Day(s)
SGD 541.80

Part Number : LEWP-1560
Days to Ship 14 Day(s)
Standard Unit Price SGD 541.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    31.5
1 unit
1800
750
Polyester decorative top board
18 Day(s)
SGD 659.90

Part Number : LEWP-1800
Days to Ship 18 Day(s)
Standard Unit Price SGD 659.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    40.0
1 unit
1800
900
Polyester decorative top board
18 Day(s)
SGD 754.10

Part Number : LEWP-1809
Days to Ship 18 Day(s)
Standard Unit Price SGD 754.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    43.5
1 unit
1800
600
Polyester decorative top board
14 Day(s)
SGD 607.70

Part Number : LEWP-1860
Days to Ship 14 Day(s)
Standard Unit Price SGD 607.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    35.0
1 unit
900
600
Linoleum Upholstered Top Plate
14 Day(s)
SGD 465.50

Part Number : LEWR-0960
Days to Ship 14 Day(s)
Standard Unit Price SGD 465.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    22.5
1 unit
900
750
Linoleum Upholstered Top Plate
18 Day(s)
SGD 534.20

Part Number : LEWR-0975
Days to Ship 18 Day(s)
Standard Unit Price SGD 534.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    25.5
1 unit
1200
750
Linoleum Upholstered Top Plate
18 Day(s)
SGD 598.20

Part Number : LEWR-1200
Days to Ship 18 Day(s)
Standard Unit Price SGD 598.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    30.5
1 unit
1200
900
Linoleum Upholstered Top Plate
18 Day(s)
SGD 661.90

Part Number : LEWR-1209
Days to Ship 18 Day(s)
Standard Unit Price SGD 661.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    33.5
1 unit
1200
600
Linoleum Upholstered Top Plate
14 Day(s)
SGD 546.70

Part Number : LEWR-1260
Days to Ship 14 Day(s)
Standard Unit Price SGD 546.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    27.0
1 unit
1500
750
Linoleum Upholstered Top Plate
18 Day(s)
SGD 681.90

Part Number : LEWR-1500
Days to Ship 18 Day(s)
Standard Unit Price SGD 681.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    37.0
1 unit
1500
900
Linoleum Upholstered Top Plate
18 Day(s)
SGD 704.70

Part Number : LEWR-1509
Days to Ship 18 Day(s)
Standard Unit Price SGD 704.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    41.5
1 unit
1500
600
Linoleum Upholstered Top Plate
14 Day(s)
SGD 621.60

Part Number : LEWR-1560
Days to Ship 14 Day(s)
Standard Unit Price SGD 621.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    33.0
1 unit
1800
750
Linoleum Upholstered Top Plate
18 Day(s)
SGD 712.10

Part Number : LEWR-1800
Days to Ship 18 Day(s)
Standard Unit Price SGD 712.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    42.5
1 unit
1800
900
Linoleum Upholstered Top Plate
18 Day(s)
SGD 801.30

Part Number : LEWR-1809
Days to Ship 18 Day(s)
Standard Unit Price SGD 801.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    47.0
1 unit
1800
600
Linoleum Upholstered Top Plate
14 Day(s)
SGD 662.50

Part Number : LEWR-1860
Days to Ship 14 Day(s)
Standard Unit Price SGD 662.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    38.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)