(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Pointed Tap with Long Shank_A-LT-POT (Part Numbers)

Spiral Pointed Tap with Long Shank_A-LT-POT

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

PDF

Part Number

Configured Part Number is shown.

A-LT-POT-M4.5X0.75X100-OH3

 
Part Number
A-LT-POT-M4.5X0.75X100-OH3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
External center Protrusion Tool No.

SGD 47.78

1 Piece(s) 4 Day(s) or more M4.50.75100OH330531347YESAvailable8326016

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type Others Details of Coating V coated

Please check the type/dimensions/specifications of the part A-LT-POT-M4.5X0.75X100-OH3 in the Spiral Pointed Tap with Long Shank_A-LT-POT series.

Similar Part Numbers

Part Number
A-LT-POT-M10X1.25X100-OH3
A-LT-POT-M10X1.25X150-8-STD
A-LT-POT-M10X1.25X150-OH3
A-LT-POT-M4X0.5X100-OH3
A-LT-POT-M4X0.7X100-6-OH3
A-LT-POT-M4X0.7X100-OH3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
External center Protrusion Tool No.

SGD 50.23

1 Piece(s) 4 Day(s) or more M101.25100OH34173245.58NONA8326044

SGD 74.33

1 Piece(s) 4 Day(s) or more M101.25150OH460832469NONA8326429

SGD 68.11

1 Piece(s) 4 Day(s) or more M101.25150OH36073245.58NONA8326045

SGD 53.52

1 Piece(s) 4 Day(s) or more M40.5100OH327531347YESAvailable8326013

SGD 45.43

1 Piece(s) 4 Day(s) or more M40.7100OH32763134.57YESAvailable8326401

SGD 41.80

1 Piece(s) 4 Day(s) or more M40.7100OH327531347YESAvailable8326014

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)