(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Line Tape for Road Surfaces No.952

Line Tape for Road Surfaces No.952

Standard Unit Price:
SGD 36.68-
Days to Ship :
7 Day(s) or more

This cloth tape is produced by coating a rubber sheet surface-treated with reflective glass beads, with a rubber-based adhesive.
Ideal for partitioning lines used in parking lots as well as lane partitioning lines used on factory premises.
[Features]
· Reflects light thanks to the use of glass beads on the surface.
· Provides excellent durability.
· Easy to work with: simply peel off the separator and apply.
· 2 types, white and yellow, are available.
[Applications]
· For parking lot and asphalt road surfaces.* Do not apply to public roads.
· For indicating partitioning lines, etc. in factory premises.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    1.6
  • Adhesive Strength
    44.6 N (4,549 gf) / Width 25 mm
  • Features
    Tape with rubber-based adhesive applied to reflective glass bead-finished rubber sheet
  • Use
    For parking lot and asphalt road surface (do not adhere onto public roads), for indication of compartment lines within factory establishment
  • Specifications
    Reflects light with the glass beads. Excellent durability. Just peel the separator and paste for excellent workability.
  • Substrate Material
    Synthetic Rubber Sheet
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • White Color
  • Yellow Color
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
White Color
8 Day(s)
SGD 36.68

Part Number : 952-W
Days to Ship 8 Day(s)
Standard Unit Price SGD 36.68
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    1.6
  • Adhesive Strength
    44.6 N (4,549 gf) / Width 25 mm
  • Features
    Tape with rubber-based adhesive applied to reflective glass bead-finished rubber sheet
  • Use
    For parking lot and asphalt road surface (do not adhere onto public roads), for indication of compartment lines within factory establishment
  • Specifications
    Reflects light with the glass beads. Excellent durability. Just peel the separator and paste for excellent workability.
  • Substrate Material
    Synthetic Rubber Sheet
  • Pressure Sensitive Adhesive Material
    Rubber-Based
1 Roll
Yellow Color
7 Day(s)
SGD 39.90

Part Number : 952-Y
Days to Ship 7 Day(s)
Standard Unit Price SGD 39.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    1.6
  • Adhesive Strength
    44.6 N (4,549 gf) / Width 25 mm
  • Features
    Tape with rubber-based adhesive applied to reflective glass bead-finished rubber sheet
  • Use
    For parking lot and asphalt road surface (do not adhere onto public roads), for indication of compartment lines within factory establishment
  • Specifications
    Reflects light with the glass beads. Excellent durability. Just peel the separator and paste for excellent workability.
  • Substrate Material
    Synthetic Rubber Sheet
  • Pressure Sensitive Adhesive Material
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)