(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Free Bulletin Board Stand

Free Bulletin Board Stand

Standard Unit Price:
SGD 135.32
Days to Ship :
7 Day(s)

[Features]
· A stand for use with Unit free noticeboards.
· Simple to assemble and install, even when there is no wall surface available.

Basic Specifications

  • Product Type
    Stand type
  • Other
    Option
  • Height(mm)
    1230~2000
  • Leg width(mm)
    950
  • Total length with legs stored(mm)
    1400
  • Main Body Material
    Iron (Gray Paint)
  • Fixing Method
    Affix by Inserting Rod to 120 mm Pitch Hole (7 Locations)
  • Fixing Hole Position(mm)
    H1230、H1350、H1470、H1590、H1710、H1830、H1950
  • Features 1
    Installation location can be increased by the addition of one stand.
  • Features 2
    Easy to assemble folding type.
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s)
SGD 135.32

Part Number : 464-131
Days to Ship 7 Day(s)
Standard Unit Price SGD 135.32
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Other
    Option
  • Height(mm)
    1230~2000
  • Leg width(mm)
    950
  • Total length with legs stored(mm)
    1400
  • Main Body Material
    Iron (Gray Paint)
  • Fixing Method
    Affix by Inserting Rod to 120 mm Pitch Hole (7 Locations)
  • Fixing Hole Position(mm)
    H1230、H1350、H1470、H1590、H1710、H1830、H1950
  • Features 1
    Installation location can be increased by the addition of one stand.
  • Features 2
    Easy to assemble folding type.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)