(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroThread 266 Metric 60° With Finishing Blade (Part Numbers)

CoroThread 266 Metric 60° With Finishing Blade

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For metric threads
Machining pitch: for 5.0 mm

Part Number

Configured Part Number is shown.

266RG-16MM01A050M-1125

Part Number
266RG-16MM01A050M-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Pitch (for Threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

SGD 40.90

10 Piece(s) 8 Day(s) Right-handOuter Diameter0.50 mm3.97163/8GC11254.40.370.08-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish Screw Types (for threading) ISO Meter 60°

Please check the type/dimensions/specifications of the part 266RG-16MM01A050M-1125 in the CoroThread 266 Metric 60° With Finishing Blade series.

Similar Part Numbers

Part Number
266LG-22MM01A550M-1020
266LL-16MM01A050M-1125
266LL-22MM01A550M-1020
266RG-16MM02A150M-1125
266RG-16MM02A150M-1135
266RG-22MM01A550M-1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Pitch (for Threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

SGD 61.20

10 Piece(s) 10 Day(s) Right-handOuter Diameter5.50 mm5.56220.5GC10205.54.130.79-

SGD 39.59

10 Piece(s) 22 Day(s) Left-handInternal Diameter0.50 mm3.97160.375GC11254.40.320.03362-4862

SGD 61.20

10 Piece(s) 10 Day(s) Left-handInternal Diameter5.50 mm5.56220.5GC10205.53.540.40-

SGD 60.10

10 Piece(s) 8 Day(s) Right-handOuter Diameter1.50 mm3.97160.375GC11254.41.120.22610-9144

SGD 60.10

10 Piece(s) 8 Day(s) Right-handOuter Diameter1.50 mm3.97160.375GC11354.41.120.22610-9152

SGD 60.30

10 Piece(s) 8 Day(s) Right-handOuter Diameter5.50 mm5.56220.5GC10205.54.130.79608-7159

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)