(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shank Tool Bit / T-Max P Lever Clamp, PTGNR/L

Shank Tool Bit / T-Max P Lever Clamp, PTGNR/L

[Features]
The number-one recommended turning tool for rough outer-diameter cutting and finishing. For use with negative inserts, and, as it features a center hole, it allows for speedy and accurate indexing.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Configured Part Number is shown.

Part Number
PTGNL1616H11
PTGNL2525M11
PTGNL4040S27
PTGNL-1616H-11
PTGNL-1616H-16
PTGNL-2020K-16
PTGNL-2525M-11
PTGNL-2525M-16
PTGNL-3225P-16
PTGNL-3232P-22
PTGNL-4040S-27
PTGNR1616H11
PTGNR4040S27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size iC Gauge Chip

SGD 164.30

1 Piece(s) 10 Day(s) Left-hand1616201610018111/4TNMG 11 03 04

SGD 193.50

1 Piece(s) 10 Day(s) Left-hand2525322515020111/4TNMG 11 03 04

SGD 346.90

1 Piece(s) 10 Day(s) Left-hand4040504025034275/8TNMG 27 06 12

SGD 150.63

1 Piece(s) 10 Day(s) Left-hand1616201610018111/4TNMG 11 03 04

-

1 Piece(s) Quote ----------

-

1 Piece(s) Quote ----------

SGD 177.21

1 Piece(s) 10 Day(s) Left-hand2525322515020111/4TNMG 11 03 04

-

1 Piece(s) Quote ----------

-

1 Piece(s) Quote ----------

-

1 Piece(s) Quote ----------

SGD 315.54

1 Piece(s) 10 Day(s) Left-hand4040504025034275/8TNMG 27 06 12

SGD 164.30

1 Piece(s) 10 Day(s) Right-hand1616201610018111/4TNMG 11 03 04

SGD 346.90

1 Piece(s) 10 Day(s) Right-hand4040504025034275/8TNMG 27 06 12

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -1 Cutting Angle(°) 91 Clearance angle(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)