(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shank Tool Bit T-Max P Lever Clamp PCLNR/L

Shank Tool Bit T-Max P Lever Clamp PCLNR/L

[Features]
The number-one recommended turning tool for rough outer-diameter cutting and finishing. For use with negative inserts, and, as it features a center hole, it allows for speedy and accurate indexing.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Configured Part Number is shown.

Part Number
PCLNL-1616H12M
PCLNL-2020K-12
PCLNL-2525M-12
PCLNL-2525M-16
PCLNL-2525M-19
PCLNL-3225P-12
PCLNL-3225P-16
PCLNL-3225P-19
PCLNL-3232P-16
PCLNL-3232P-19
PCLNL-4040S-19
PCLNR2020K09
PCLNR-1616H12M
PCLNR-2020K-09
PCLNR-2020K-12
PCLNR-2525M-12
PCLNR-2525M-16
PCLNR-2525M-19
PCLNR-3225P-12
PCLNR-3225P-19
PCLNR-3232P-16
PCLNR-3232P-19
PCLNR-4040S-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) 4 Day(s) or more

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

SGD 183.30

1 Piece(s) 10 Day(s)

-

1 Piece(s) Quote

SGD 167.78

1 Piece(s) 10 Day(s)

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) 4 Day(s) or more

-

1 Piece(s) Quote

-

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Profiling / Chamfer Clamp Shape Lever lock
Selfishly Right-hand Applicable Tip Clearance Angle Type Negative Shank height(mm) 20
Shank width(mm) 20 Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -5 Cutting Angle(°) 95 Clearance angle(°) 0
Function Width(mm) 25 Function Height(mm) 20 Function Length(mm) 125
Dimension L3(mm) 24.2 Tip Size 9 iC 3/8
Gauge Chip CNMG 09 03 08

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)