(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 Shank Tool Bit For Shallow Grooving & Face Grooving R/LF123 (Part Numbers)

CoroCut 1/2 Shank Tool Bit For Shallow Grooving & Face Grooving R/LF123

[Features]
A high clamp rigidity type shank holder for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For parting and grooving.

Part Number

Configured Part Number is shown.

LF123G07-1616C

Part Number
LF123G07-1616C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
ar2 max
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

SGD 235.37

1 Piece(s) 10 Day(s) 37Left-hand16G1616125277N123G2-0300-CM3.521

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Number of corners for tip use 2 Corner Details Type Shank 0°Type
Cutting Angle(°) 0 Specifications Shank Bit for Shallow Cut-off and Edge Grooving

Please check the type/dimensions/specifications of the part LF123G07-1616C in the CoroCut 1/2 Shank Tool Bit For Shallow Grooving & Face Grooving R/LF123 series.

Similar Part Numbers

Part Number
LF123G07-2020C
LF123K08-2020C
LF123K08-2525CM
RF123K08-2020C
RF123K08-2525CM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
ar2 max
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

SGD 269.96

1 Piece(s) 10 Day(s) 37Left-hand20G2020125277N123G2-0300-CM3.521

SGD 269.96

1 Piece(s) 10 Day(s) 68Left-hand20G2020125308N123K2-0600-CR4.521

SGD 287.25

1 Piece(s) 10 Day(s) 68Left-hand25K2525150308N123K2-0600-CR4.526

SGD 269.96

1 Piece(s) 10 Day(s) 34.5Right-hand20K2020125308N123K2-0600-CR4.54.521

SGD 287.25

1 Piece(s) 10 Day(s) 34.5Right-hand25K2525150308N123K2-0600-CR4.526

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)