(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroTurn 111, Boring Tool Bit for Turning (Part Numbers)

CoroTurn 111, Boring Tool Bit for Turning

[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling. High tool rigidity ensures stable machining operations even with workpieces with long protrusions
·Easy-fix sleeve for quick and accurate core height adjustment
[Applications]
·For inner diameter turning operations

Part Number

Configured Part Number is shown.

A08KSTFPL06

Part Number
A08KSTFPL06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Overall Length Shank diameter Protrusion length (L/D) Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

SGD 265.06

1 Piece(s) 8 Day(s) T (Triangle)10Internal Diameter / Inner diameter profiling125812 ~ 32-0.691-1576-8TPMT 06 T1 02

Loading...

  1. 1

Basic Information

Selfishly Left-hand Clamp Shape Screw Clamp Clearance angle 11°
Lubrication Hole Y/N Available Specifications CoroTurn 111 Screw Clamp with Cylindrical Flat Face Rake angle γ(°) 0

Please check the type/dimensions/specifications of the part A08KSTFPL06 in the CoroTurn 111, Boring Tool Bit for Turning series.

Similar Part Numbers

Part Number
A10KSCLPL06
A10KSTFPL09
A12MSCLPL06
A20SSTFPL16
A25TSTFPL16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Overall Length Shank diameter Protrusion length (L/D) Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

SGD 249.31

1 Piece(s) 8 Day(s) C (80° Diamond-Shape)12Internal Diameter1251015 ~ 40Steel Shank0.995-569--7CPMT 06 02 04

SGD 249.31

1 Piece(s) 8 Day(s) T (Triangle)13Internal Diameter / Inner diameter profiling1251015 ~ 40-0.991-1799-3TPMT 09 02 04

SGD 249.31

1 Piece(s) 8 Day(s) C (80° Diamond-Shape)16Internal Diameter1501218 ~ 48Steel Shank0.995-5911--3CPMT 06 02 04

SGD 302.97

1 Piece(s) 8 Day(s) T (Triangle)25Internal Diameter / Inner diameter profiling2502030 ~ 80-391-1131816-1TPMT 16 T3 08

SGD 348.23

1 Piece(s) 8 Day(s) T (Triangle)32Internal Diameter / Inner diameter profiling3002537.5 ~ 100-391-11723161TPMT 16 T3 08

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)