(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long handle T-slot cutter TC-LS (SKH56) (Part Numbers)

Long handle T-slot cutter TC-LS (SKH56)

[Specifications]
· A long-handled T-slot cutter made by Taiyo Tool.
· Material: SKH56

Part Number

Configured Part Number is shown.

TC-LS40-24

Part Number
TC-LS40-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 444.06

1 Piece(s) 4 Day(s) or more 4018012212252419347.56

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TC-LS40-24 in the Long handle T-slot cutter TC-LS (SKH56) series.

Similar Part Numbers

Part Number
TC-LS10-2
TC-LS10-2.5
TC-LS10-3
TC-LS40-25
TC-LS40-26
TC-LS40-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 104.01

1 Piece(s) 4 Day(s) or more 1012010361024152.51.5

SGD 104.01

1 Piece(s) 4 Day(s) or more 10120102.56102.54152.51.5

SGD 95.34

1 Piece(s) 4 Day(s) or more 1012010261034152.51.5

SGD 444.06

1 Piece(s) 4 Day(s) or more 4018012112252519347.56

SGD 444.06

1 Piece(s) 4 Day(s) or more 4018012012252619347.56

SGD 444.06

1 Piece(s) 4 Day(s) or more 4018011812252819347.56

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)