(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
BEMCOT M-3II 3000 Sheets

BEMCOT M-3II 3000 Sheets

Standard Unit Price:
SGD 387.70
Days to Ship :
10 Day(s)

Suitable for a wide variety of wiping and maintenance work such as in general research labs and in clean rooms. No binders are used, allowing use with a variety of organic solvents. Boasts excellent liquid absorbency and liquid retaining properties. No need to worry about static electricity. Allows for a variety of sterilization methods including by steam, EOG or radiation.

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Cellulose
  • Sheet Size(mm)
    250 x 250
  • Color
    White
  • Maker Part Number
    M-3II
  • TGK Code
    0703558418
  • Characteristics
    Optimal for a wide range of wiping maintenance such as in general laboratories and clean rooms. No binder is being used so you can feel secure using various organic solvents. It has excellent liquid absorbency and liquid preservation so there is no concern about static electricity. Various sterilization methods are possible including vapor, EOG and radiation.
  • Capacity
    1 case (100 pcs x 30 packs)
Part Number
Capacity

Refine by

  • 1 case (100 pcs x 30 packs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (100 pcs x 30 packs)
10 Day(s)
SGD 387.70

Part Number : 0703-55-84-18
Days to Ship 10 Day(s)
Standard Unit Price SGD 387.70
Quantity 1 case (100 pcs x 30 packs)

Specificationtitle

  • Product Model
    Wiper
  • Materials
    Cellulose
  • Sheet Size(mm)
    250 x 250
  • Color
    White
  • Maker Part Number
    M-3II
  • TGK Code
    0703558418
  • Characteristics
    Optimal for a wide range of wiping maintenance such as in general laboratories and clean rooms. No binder is being used so you can feel secure using various organic solvents. It has excellent liquid absorbency and liquid preservation so there is no concern about static electricity. Various sterilization methods are possible including vapor, EOG and radiation.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)